Title |
Title
AVR280: USB Host CDC Demonstration on megaAVR with USB
|
---|---|
Name |
Name
AN7727
|
Date |
Date
12/11/2016
|
Description |
Description
This application note describes how to start and implement a Host CDC application using the STK525 or USBKEY starter kit, and finally introduces a simple example of dual USB-UART bridge between two PCs.
|
Title | Title | Download | Date | Size |
---|---|---|---|---|
AN_7727 Source Code - This application note describes how to start and implement a Host CDC application using the STK525 or USBKEY starter kit, and finally introduces a simple example of dual USB-UART bridge between two PCs. 1.6 MB 01/02/2017 | AN_7727 Source Code - This application note describes how to start and implement a Host CDC application using the STK525 or USBKEY starter kit, and finally introduces a simple example of dual USB-UART bridge between two PCs. | Download | 01/02/2017 | 1.6 MB |
Title | Part Number | Title | |
---|---|---|---|
ATSTK525
STK525
|
ATSTK525 | STK525 | |
ATEVK525
EVK525
|
![]() |
ATEVK525 | EVK525 |
AT90USBKEY2
AT90USBKEY
|
![]() |
AT90USBKEY2 | AT90USBKEY |