Title |
Title
Using the MCP2150 To Add IrDA® Standard Wireless Connectivity
|
---|---|
Name |
Name
AN758
|
Date |
Date
06/24/2015
|
Application Categories |
Application Categories
Wireless Communication /
Infrared
|
Product Categories |
Product Categories
8-bit MCU
|
Description |
Description
The MCP2150 is a cost effective, low pin count (18-pin) easy-to-use device for implementing IrDA ® standard wireless connectivity. The MCP2150 provides support for the IrDA standard protocol stack plus bit encoding/ decoding
|
Title | Title | Download | Date | Size |
---|---|---|---|---|
AN758 Source Code - Using the MCP2150 To Add IrDA® Standard Wireless Connectivity 3.1 KB 06/24/2015 | AN758 Source Code - Using the MCP2150 To Add IrDA® Standard Wireless Connectivity | Download | 06/24/2015 | 3.1 KB |
Title | Product | Title |
---|---|---|
MCP2140
IrDA® Standard Protocol Stack controller with Fixed 9600 Band Communication Rate
|
MCP2140 | IrDA® Standard Protocol Stack controller with Fixed 9600 Band Communication Rate |
MCP2150
IrDA® Standard Protocol Stack Controller Supporting DTE Applications
|
MCP2150 | IrDA® Standard Protocol Stack Controller Supporting DTE Applications |
MCP2140A
IrDA® Standard Protocol Stack controller with Fixed 9600 Band Communication Rate
|
MCP2140A | IrDA® Standard Protocol Stack controller with Fixed 9600 Band Communication Rate |
MCP2155
IrDA® Standard Protocol Stack Controller Supporting DTE Applications
|
MCP2155 | IrDA® Standard Protocol Stack Controller Supporting DTE Applications |