We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

AN754

Title
Title
Understanding Microchip?s CAN Module Bit Timing
Name
Name
AN754
Date
Date
06/24/2015
Application Categories
Application Categories
Automotive / Network Systems - CAN
Peripheral / CAN
Description
Description
The Controller Area Network (CAN) protocol is an asynchronous serial bus with Non-Return to Zero (NRZ) bit coding designed for fast, robust communications in harsh environments, such as automotive and industrial applications. The CAN protocol allows the user to program the bit rate, the sample point of the bit, and the number of times the bit is sampled. With these features, the network can be optimized for a given application.

Development Tools

Title Part Number Title
MCP2515DM-PCTL
MCP2515 CAN CONTROLLER PICTAIL DEMO BOARD
MCP2515DM-PCTL MCP2515DM-PCTL MCP2515 CAN CONTROLLER PICTAIL DEMO BOARD
MCP2515DM-BM
MCP2515 CAN BUS MONITOR DEMO BOARD
MCP2515DM-BM MCP2515DM-BM MCP2515 CAN BUS MONITOR DEMO BOARD
MCP2515DM-PTPLS
MCP2515 PICTAIL PLUS DAUGHTER BOARD
MCP2515DM-PTPLS MCP2515DM-PTPLS MCP2515 PICTAIL PLUS DAUGHTER BOARD

Silicon Products

Title Product Title
MCP25625
External CAN Controller with Integrated Transceiver
MCP25625 External CAN Controller with Integrated Transceiver
MCP25050
Mixed-Signal Input/Output Expander. Contains up to 8 digital I/O, up to 4 10-bit A/D converters and up to 2 PWM outputs configurable by user.
MCP25050 Mixed-Signal Input/Output Expander. Contains up to 8 digital I/O, up to 4 10-bit A/D converters and up to 2 PWM outputs configurable by user.
MCP25055
Mixed Signal Input/Output Expander. Contains up to 8 digital I/O, up to 4 10-bit A/D converters, up to 2 PWM outputs and a one-wire line driver optio
MCP25055 Mixed Signal Input/Output Expander. Contains up to 8 digital I/O, up to 4 10-bit A/D converters, up to 2 PWM outputs and a one-wire line driver optio
MCP25020
CAN Input/Output Expander. Contains up to 8 digital I/O and up to 2 PWM ouputs configurable by the user.
MCP25020 CAN Input/Output Expander. Contains up to 8 digital I/O and up to 2 PWM ouputs configurable by the user.
MCP25025
CAN Input/Output Expander. Contains up to 8 digital I/O, up to 2 PWM outputs, and a one-wire line driver option configurable by the user.
MCP25025 CAN Input/Output Expander. Contains up to 8 digital I/O, up to 2 PWM outputs, and a one-wire line driver option configurable by the user.
MCP2515
Stand-Alone CAN Controller with SPI Interface
MCP2515 Stand-Alone CAN Controller with SPI Interface