Title |
Title
Layout Tips for 12-Bit A/D Converter Application
|
---|---|
Name |
Name
AN688
|
Date |
Date
06/24/2015
|
Application Categories |
Application Categories
Automotive /
Chassis
Medical /
Homecare Digital Thermometer
Signal Conditioning & Measurement /
ADC
|
Product Categories |
Product Categories
Linear Devices /
Linear Integrated Devices
Mixed Signal /
A D Converters SAR
|
Description |
Description
This Application Note originally started as a cook book for a true 12-bit layout. The assumption of this type of approach is that a reference design could be provided, which easily could be used for every layout implementation. But, the notion of this approach is fairly unrealistic. There are a multitude of successful ways to layout out systems with 12-bit Analog-to-Digital (A/D) Converters and each layout is highly dependent on the number of devices in the circuit, the types of the devices (digital or analog) and the environment that the final product will reside in. Given all of these variables, it could easily be demonstrated that one successful lay-out that provides twelve noise free bits from an analog signal may easily fail in another setting. Because of the complexity of this problem, this Application Note will provide basic guidelines, ending with a review of issues to be aware of. Throughout this Application Note, examples of good layout and bad layout implementations will be presented.
|
Title | Product | Title |
---|---|---|
MCP3221
12-Bit, 22kSPS, Single Channel ADC w/I2C™
|
MCP3221 | 12-Bit, 22kSPS, Single Channel ADC w/I2C™ |
MCP3021
10-Bit, 22kSPS, Single Channel ADC w/I2C™
|
MCP3021 | 10-Bit, 22kSPS, Single Channel ADC w/I2C™ |
MCP3302
13-Bit, 100kSPS, Dual Channel ADC
|
MCP3302 | 13-Bit, 100kSPS, Dual Channel ADC |
MCP3004
10-Bit, 200kSPS, 4-Channel ADC
|
MCP3004 | 10-Bit, 200kSPS, 4-Channel ADC |
MCP3204
12-Bit, 100kSPS, 4-Channel ADC
|
MCP3204 | 12-Bit, 100kSPS, 4-Channel ADC |
MCP3301
13-Bit, 100kSPS, Single Channel ADC
|
MCP3301 | 13-Bit, 100kSPS, Single Channel ADC |
MCP3001
10-Bit, 200kSPS, Single Channel ADC
|
MCP3001 | 10-Bit, 200kSPS, Single Channel ADC |
MCP3304
13-Bit, 100kSPS, 4-Channel ADC
|
MCP3304 | 13-Bit, 100kSPS, 4-Channel ADC |
MCP3208
12-Bit, 100kSPS, 8-Channel ADC
|
MCP3208 | 12-Bit, 100kSPS, 8-Channel ADC |
MCP3008
10-Bit, 200kSPS, 8-Channel ADC
|
MCP3008 | 10-Bit, 200kSPS, 8-Channel ADC |
MCP3201
12-Bit, 100kSPS, Single Channel ADC
|
MCP3201 | 12-Bit, 100kSPS, Single Channel ADC |
MCP3202
12-Bit, 100kSPS, Dual Channel ADC
|
MCP3202 | 12-Bit, 100kSPS, Dual Channel ADC |
MCP3002
10-Bit, 200kSPS, Dual Channel ADC
|
MCP3002 | 10-Bit, 200kSPS, Dual Channel ADC |
PIC16F18424 | PIC16F18424 | |
PIC16F18425 | PIC16F18425 | |
PIC16F18446 | PIC16F18446 | |
PIC16F18426 | PIC16F18426 | |
PIC16F18445 | PIC16F18445 | |
PIC16F18444 | PIC16F18444 | |
PIC16F18455 | PIC16F18455 | |
PIC16F18456 | PIC16F18456 |