We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

AN5116

Title
Title
Building a Low-Power Sensor Application Using APM
Name
Name
AN5116
Date
Date
09/15/2023
Product Categories
Product Categories
8-bit MCU
Description
Description
This example is designed to periodically read the ambient temperature using the MCP9700 sensor, driven using the DAC module. Then the output voltage is connected to the OPA module to amplify the signal. The output of the OPA is internally connected to the ADC module, which is configured in Average mode to accumulate eight values in eight seconds, then return the digital value that will be converted to a representation of the ambient temperature in degrees Celsius readable via the UART module. This example includes different low-power methods such as Sleep Mode, LFINTOSC as main clock, or APM that allows analog modules to be core independently switched on and off periodically, ideal for low power applications that use analog sensors that only need to be periodically measured.

Silicon Products

Title Product Title
PIC18F56Q71
Differential ADC, Integrated Op Amps
PIC18F56Q71 Differential ADC, Integrated Op Amps
PIC18F46Q71
Differential ADC, Integrated Op Amps
PIC18F46Q71 Differential ADC, Integrated Op Amps
PIC18F26Q71
Differential ADC, Integrated Op Amps
PIC18F26Q71 Differential ADC, Integrated Op Amps
PIC18F44Q71
Differential ADC, Integrated Op Amps
PIC18F44Q71 Differential ADC, Integrated Op Amps
PIC18F54Q71
Differential ADC, Integrated Op Amps
PIC18F54Q71 Differential ADC, Integrated Op Amps
PIC18F55Q71
Differential ADC, Integrated Op Amps
PIC18F55Q71 Differential ADC, Integrated Op Amps
PIC18F45Q71
Differential ADC, Integrated Op Amps
PIC18F45Q71 Differential ADC, Integrated Op Amps
PIC18F24Q71
Differential ADC, Integrated Op Amps
PIC18F24Q71 Differential ADC, Integrated Op Amps
PIC18F25Q71
Differential ADC, Integrated Op Amps
PIC18F25Q71 Differential ADC, Integrated Op Amps