We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

AN511

Title
Title
PLD Replacement
Name
Name
AN511
Date
Date
06/24/2015
Product Categories
Product Categories
8-bit MCU
Description
Description
PIC16C5X microcontrollers are ideal for implementing low cost combinational and sequential logic circuits that traditionally have been implemented using either numerous TTL gates or using programmable logic chips such as PLAs or EPLDs. The PIC16C5X is a family of high-performance 8-bit microcontrollers from Microchip Technology Inc. It employs a Harvard architecture, (i.e., has a separate data bus [8-bit] and program bus [12-bit]). All instructions are single word and execute in one cycle except for program branches. The instruction cycle time is 200 ns at 20 MHz. PIC16C5X microcontrollers are ideal for PLD-type applications because: ? Very low cost ? Few external components required ? Fully programmable. PIC16C5X Microcontrollers are offered as One Time Programmable (OTP) EPROM devices. ? Available off the shelf from distributors ? Calibration in software for improved measurement accuracy ? Power savings using PIC16C5X?s Sleep mode. ? PIC16C5X?s output pins have large, current source/sink capability to drive LED?s directly.

Files

Title Title Download Date Size
AN511 Source Code - PLD Replacement 22.1 KB 06/23/2015 AN511 Source Code - PLD Replacement Download 06/23/2015 22.1 KB