We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

AN4764

Title
Title
Field Oriented Control of a Three-Phase BLDC Motor using a Rotary Inductive Position Sensor
Name
Name
AN4764
Date
Date
10/05/2022
Application Categories
Application Categories
Motor Control / Brushless DC Motors
Motor Control / Permanent Magnet Synchronous Motors
Product Categories
Product Categories
dsPIC DSCs
Description
Description
This application note is created to highlight the use of the LX34050 inductive position sensor in providing an accurate rotor position for the FOC drive technique. FOC is useful for applications that require a fast dynamic response for speed and torque changes. The LX34050 achieves ASIL-B automotive safety integrity level. The control unit used is Microchip Technology's 16-bit DSC's dsPIC33CK, with a DSP engine for fast mathematical calculations and on-chip peripherals, like PWM, ADCs, op amps, that simplify the implementation and reduce the overall system components

Files

Title Title Download Date Size
LX LVMC HURST FOC Manual 3.3 MB 09/25/2022 LX LVMC HURST FOC Manual Download 09/25/2022 3.3 MB
LX LVMC HURST FOC PLL 3.4 MB 09/25/2022 LX LVMC HURST FOC PLL Download 09/25/2022 3.4 MB

Silicon Products

Title Product Title
dsPIC33CDVC128MP506
Motor Control DSC with Full-Bridge MOSFET Gate Driver and CAN Transceiver
dsPIC33CDVC128MP506 Motor Control DSC with Full-Bridge MOSFET Gate Driver and CAN Transceiver
dsPIC33CDV128MP506
Motor Control DSC with Full-Bridge MOSFET Gate Driver
dsPIC33CDV128MP506 Motor Control DSC with Full-Bridge MOSFET Gate Driver
dsPIC33CDV256MP206
Motor Control DSC with Full-Bridge MOSFET Gate Driver
dsPIC33CDV256MP206 Motor Control DSC with Full-Bridge MOSFET Gate Driver
dsPIC33CDV64MC106
Motor Control DSC with Full-Bridge MOSFET Gate Driver
dsPIC33CDV64MC106 Motor Control DSC with Full-Bridge MOSFET Gate Driver
dsPIC33CDV128MP206
Motor Control DSC with Full-Bridge MOSFET Gate Driver
dsPIC33CDV128MP206 Motor Control DSC with Full-Bridge MOSFET Gate Driver
dsPIC33CDVC256MP506
Motor Control DSC with Full-Bridge MOSFET Gate Driver and CAN Transceiver
dsPIC33CDVC256MP506 Motor Control DSC with Full-Bridge MOSFET Gate Driver and CAN Transceiver
dsPIC33CDV256MP506
Motor Control DSC with Full-Bridge MOSFET Gate Driver
dsPIC33CDV256MP506 Motor Control DSC with Full-Bridge MOSFET Gate Driver
dsPIC33CDVL64MC106
Motor Control DSC with Full-Bridge MOSFET Gate Driver and LIN Transceiver
dsPIC33CDVL64MC106 Motor Control DSC with Full-Bridge MOSFET Gate Driver and LIN Transceiver