AN3756

Title
Title
AN3756- LAN9253 and LAN9254 Cable Diagnostics
Name
Name
AN3756
Date
Date
12/18/2020
Description
Description
The PHYs provide cable diagnostics that allow detection of open or shorted Ethernet cabling, as well as estimation of cable length to the open or short fault. The cable diagnostics consist of two primary modes of operation: • Time Domain Reflectometry (TDR) Cable Diagnostics • Matched Cable Diagnostics

Silicon Products

Title Product Title
LAN9254
EtherCAT controller with dual integrated Ethernet PHYs
LAN9254 EtherCAT controller with dual integrated Ethernet PHYs
LAN9253
EtherCAT device controller w/integrated PHYs
LAN9253 EtherCAT device controller w/integrated PHYs