We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

AN3589-1

Title
Title
AN3589 - Using Sigma-Delta Analog-to-Digital Converter on SAMC MCU with MPLAB Harmony v3
Name
Name
AN3589-1
Date
Date
01/30/2023
Product Categories
Product Categories
32-bit MCU
Description
Description
This application note describes the Sigma-Delta Analog-to-Digital Converter (SDADC) in ATSAMC21N device is configured in differential mode and the SDADC results are displayed on a console. It also provides example code for both interrupt and polling methods, developed using MPLAB® X IDE and MPLAB Harmony v3 Configurator .

Files

Title Title Download Date Size
AN3589 Source Code 53.4 KB 01/30/2023 AN3589 Source Code Download 01/30/2023 53.4 KB

Silicon Products

Title Product Title
PIC32CM6408MC00032
5V Cortex ARM M0+ with 64K Flash and 8K RAM
PIC32CM6408MC00032 5V Cortex ARM M0+ with 64K Flash and 8K RAM
PIC32CM1216MC00032
5V Cortex ARM M0+ with 128K Flash and 16K RAM
PIC32CM1216MC00032 5V Cortex ARM M0+ with 128K Flash and 16K RAM
ATSAMC21E16A
5-Volt 32-Bit ARM Cortex M0+ MCU with CAN-FD
ATSAMC21E16A 5-Volt 32-Bit ARM Cortex M0+ MCU with CAN-FD
ATSAMC21N17A
5-Volt 32-Bit ARM Cortex M0+ MCU with CAN-FD
ATSAMC21N17A 5-Volt 32-Bit ARM Cortex M0+ MCU with CAN-FD
ATSAMC21G16A
5-Volt 32-Bit ARM Cortex M0+ MCU with CAN-FD
ATSAMC21G16A 5-Volt 32-Bit ARM Cortex M0+ MCU with CAN-FD
ATSAMC21J18A
5-Volt 32-Bit ARM Cortex M0+ MCU with CAN-FD
ATSAMC21J18A 5-Volt 32-Bit ARM Cortex M0+ MCU with CAN-FD
ATSAMC21N18A
5-Volt 32-Bit ARM Cortex M0+ MCU with CAN-FD
ATSAMC21N18A 5-Volt 32-Bit ARM Cortex M0+ MCU with CAN-FD
ATSAMC21G18A
5-Volt 32-Bit ARM Cortex M0+ MCU with CAN-FD
ATSAMC21G18A 5-Volt 32-Bit ARM Cortex M0+ MCU with CAN-FD
PIC32CM1216MC00048
5V Cortex ARM M0+ with 128K Flash and 16K RAM
PIC32CM1216MC00048 5V Cortex ARM M0+ with 128K Flash and 16K RAM
ATSAMC21G15A
5-Volt 32-Bit ARM Cortex M0+ with CAN-FD
ATSAMC21G15A 5-Volt 32-Bit ARM Cortex M0+ with CAN-FD
ATSAMC21E15A
5-Volt 32-Bit ARM MCU with CAN-FD
ATSAMC21E15A 5-Volt 32-Bit ARM MCU with CAN-FD
PIC32CM6408MC00048
5V Cortex ARM M0+ with 64K Flash and 8K RAM
PIC32CM6408MC00048 5V Cortex ARM M0+ with 64K Flash and 8K RAM
ATSAMC21G17A
5-Volt 32-Bit ARM Cortex M0+ MCU with CAN-FD
ATSAMC21G17A 5-Volt 32-Bit ARM Cortex M0+ MCU with CAN-FD
ATSAMC21E18A
5-Volt 32-Bit ARM Cortex M0+ MCU with CAN-FD
ATSAMC21E18A 5-Volt 32-Bit ARM Cortex M0+ MCU with CAN-FD
ATSAMC21J15A
5-Volt 32-Bit ARM Cortex M0+ MCU with CAN-FD
ATSAMC21J15A 5-Volt 32-Bit ARM Cortex M0+ MCU with CAN-FD
ATSAMC21J16A
5-Volt 32-Bit ARM Cortex M0+ MCU with CAN-FD
ATSAMC21J16A 5-Volt 32-Bit ARM Cortex M0+ MCU with CAN-FD
ATSAMC21J17A
5-Volt 32-Bit ARM Cortex M0+ MCU with CAN-FD
ATSAMC21J17A 5-Volt 32-Bit ARM Cortex M0+ MCU with CAN-FD
ATSAMC21E17A
5-Volt 32-Bit ARM Cortex M0+ MCU with CAN-FD
ATSAMC21E17A 5-Volt 32-Bit ARM Cortex M0+ MCU with CAN-FD