Title |
Title
A Simple Water Monitoring System with I2C Communication
|
---|---|
Name |
Name
AN3538
|
Date |
Date
07/13/2020
|
Description |
Description
Water monitoring systems are used in a wide variety of applications, from monitoring pressure and flow to checking water quality. As the climate and environment changes, managing the water supply is critical for life on this planet. Water monitoring systems can help prevent waste by watching for leaks and contaminants, or by preventing overuse in farming by tracking water levels in the soil.
|
Title | Product | Title |
---|---|---|
PIC16F15256 | PIC16F15256 | |
PIC16F15255 | PIC16F15255 | |
PIC16F15274 | PIC16F15274 | |
PIC16F15276 | PIC16F15276 | |
PIC16F15244
Cost Effective 8-bit Microcontroller
|
PIC16F15244 | Cost Effective 8-bit Microcontroller |
PIC16F15214 | PIC16F15214 | |
PIC16F15254 | PIC16F15254 | |
PIC16F15224 | PIC16F15224 | |
PIC16F15245 | PIC16F15245 | |
PIC16F15243 | PIC16F15243 | |
PIC16F15223 | PIC16F15223 | |
PIC16F15225 | PIC16F15225 | |
PIC16F15213 | PIC16F15213 | |
PIC16F15275 | PIC16F15275 |