Title |
Title
How to Use SAMA5D2 Watchdog under Linux
|
---|---|
Name |
Name
AN3264
|
Date |
Date
09/28/2019
|
Description |
Description
This application note describes how to get started using the SAMA5D2 Watchdog under Linux.
|
Title | Part Number | Title | |
---|---|---|---|
Linux4SAM.org
LINUX4SAM (LINUX SOFTWARE AND TOOLS)
|
![]() |
Linux4SAM.org | LINUX4SAM (LINUX SOFTWARE AND TOOLS) |
Title | Product | Title |
---|---|---|
ATSAMA5D27-WLSOM1
SAMA5D27 Wireless SOM1
|
ATSAMA5D27-WLSOM1 | SAMA5D27 Wireless SOM1 |
ATSAMA5D27-SOM1
A single-sided System-On-Module (SOM) based on the high-performance 32-bit Arm® Cortex®-A5 processor-based MPU SAMA5D27 running up to 500 MHz.
|
ATSAMA5D27-SOM1 | A single-sided System-On-Module (SOM) based on the high-performance 32-bit Arm® Cortex®-A5 processor-based MPU SAMA5D27 running up to 500 MHz. |
ATSAMA5D26
ARM Cortex-A5 with DDR3(L) support
|
ATSAMA5D26 | ARM Cortex-A5 with DDR3(L) support |
ATSAMA5D27
AR Cortex-A5 with DDR3(L) support
|
ATSAMA5D27 | AR Cortex-A5 with DDR3(L) support |
ATSAMA5D21
AR Cortex-A5 with multiple memories such as DDR2, DDR3L, LPDDR2, LPDDR3.
|
ATSAMA5D21 | AR Cortex-A5 with multiple memories such as DDR2, DDR3L, LPDDR2, LPDDR3. |
ATSAMA5D22
AR Cortex-A5 with multiple memories such as DDR2, DDR3L, LPDDR2, LPDDR3.
|
ATSAMA5D22 | AR Cortex-A5 with multiple memories such as DDR2, DDR3L, LPDDR2, LPDDR3. |
ATSAMA5D23
A high-performance, low-power Arm Cortex-A5 CPU-based embedded microprocessor (MPU) running up to 500 MHz, with support for multiple memories such as DDR2, DDR3L, LPDDR2, LPDDR3, and QSPI and e.MMC Flash.
|
ATSAMA5D23 | A high-performance, low-power Arm Cortex-A5 CPU-based embedded microprocessor (MPU) running up to 500 MHz, with support for multiple memories such as DDR2, DDR3L, LPDDR2, LPDDR3, and QSPI and e.MMC Flash. |
ATSAMA5D225C-D1M
A high-performance, low-power Arm Cortex-A5 CPU-based embedded microprocessor (MPU) running up to 500 MHz, with 128Mbit DDR2 memory.
|
ATSAMA5D225C-D1M | A high-performance, low-power Arm Cortex-A5 CPU-based embedded microprocessor (MPU) running up to 500 MHz, with 128Mbit DDR2 memory. |
ATSAMA5D27C-D1G
A high-performance, low-power Arm Cortex-A5 CPU-based embedded microprocessor (MPU) running up to 500 MHz, with 1Gbit DDR2 memory.
|
ATSAMA5D27C-D1G | A high-performance, low-power Arm Cortex-A5 CPU-based embedded microprocessor (MPU) running up to 500 MHz, with 1Gbit DDR2 memory. |
ATSAMA5D24
A high-performance, low-power Arm Cortex-A5 CPU-based embedded microprocessor (MPU) running up to 500 MHz, with support for multiple memories such as DDR2, DDR3L, LPDDR2, LPDDR3, and QSPI and e.MMC Flash.
|
ATSAMA5D24 | A high-performance, low-power Arm Cortex-A5 CPU-based embedded microprocessor (MPU) running up to 500 MHz, with support for multiple memories such as DDR2, DDR3L, LPDDR2, LPDDR3, and QSPI and e.MMC Flash. |
ATSAMA5D28C-D1G
A high-performance, low-power Arm Cortex-A5 CPU-based embedded microprocessor (MPU) running up to 500 MHz, with 1Gbit DDR2 memory.
|
ATSAMA5D28C-D1G | A high-performance, low-power Arm Cortex-A5 CPU-based embedded microprocessor (MPU) running up to 500 MHz, with 1Gbit DDR2 memory. |
ATSAMA5D27C-LD1G
A high-performance, low-power Arm Cortex-A5 CPU-based embedded microprocessor (MPU) running up to 500 MHz, with 1Gbit LPDDR2 memory.
|
ATSAMA5D27C-LD1G | A high-performance, low-power Arm Cortex-A5 CPU-based embedded microprocessor (MPU) running up to 500 MHz, with 1Gbit LPDDR2 memory. |
ATSAMA5D27C-LD2G
A high-performance, low-power Arm Cortex-A5 CPU-based embedded microprocessor (MPU) running up to 500 MHz, with 2Gbit LPDDR2 memory.
|
ATSAMA5D27C-LD2G | A high-performance, low-power Arm Cortex-A5 CPU-based embedded microprocessor (MPU) running up to 500 MHz, with 2Gbit LPDDR2 memory. |
ATSAMA5D28C-LD2G
A high-performance, low-power Arm Cortex-A5 CPU-based embedded microprocessor (MPU) running up to 500 MHz, with 2Gbit LPDDR2 memory.
|
ATSAMA5D28C-LD2G | A high-performance, low-power Arm Cortex-A5 CPU-based embedded microprocessor (MPU) running up to 500 MHz, with 2Gbit LPDDR2 memory. |
ATSAMA5D29
A high-performance, low-power Arm Cortex-A5 CPU-based embedded microprocessor (MPU) running up to 500 MHz, with support for multiple memories such as DDR2, DDR3L, LPDDR2, LPDDR3, and QSPI and e.MMC Flash.
|
ATSAMA5D29 | A high-performance, low-power Arm Cortex-A5 CPU-based embedded microprocessor (MPU) running up to 500 MHz, with support for multiple memories such as DDR2, DDR3L, LPDDR2, LPDDR3, and QSPI and e.MMC Flash. |
ATSAMA5D28
A high-performance, low-power Arm Cortex-A5 CPU-based embedded microprocessor (MPU) running up to 500 MHz, with support for multiple memories such as DDR2, DDR3L, LPDDR2, LPDDR3, and QSPI and e.MMC Flash.
|
ATSAMA5D28 | A high-performance, low-power Arm Cortex-A5 CPU-based embedded microprocessor (MPU) running up to 500 MHz, with support for multiple memories such as DDR2, DDR3L, LPDDR2, LPDDR3, and QSPI and e.MMC Flash. |