Title |
Title
AVR32771: USB High speed Device Mass storage on SD/MMC card with optional AES
|
---|---|
Name |
Name
AN32132
|
Date |
Date
12/11/2016
|
Description |
Description
This application note is a description of a USB Mass Storage device, using High Speed USB for communication and a SD/MMC-card for storage. By default the code is compiled to run at the EVK1104 reference design board with the AT32UC3A3.
|
Title | Title | Download | Date | Size |
---|---|---|---|---|
AN_32132 Source Code - This application note is a description of a USB Mass Storage device, using High Speed USB for communication and a SD/MMC-card for storage. By default the code is compiled to run at the EVK1104 reference design board with the AT32UC3A 12.4 MB 01/02/2017 | AN_32132 Source Code - This application note is a description of a USB Mass Storage device, using High Speed USB for communication and a SD/MMC-card for storage. By default the code is compiled to run at the EVK1104 reference design board with the AT32UC3A | Download | 01/02/2017 | 12.4 MB |