AN32111

Title
Title
AVR32753: How to connect to an SSL-server using 32-bit AVR UC3
Name
Name
AN32111
Date
Date
12/11/2016
Description
Description
This application note demonstrates the ability of the 32-bit AVR UC3 device to exchange messages with a server over TCP/IP connectivity through a secure socket layer connection.

Files

Title Title Download Date Size
AN_32111 Source Code - This application note demonstrates the ability of the 32-bit AVR UC3 device to exchange messages with a server over TCP/IP connectivity through a secure socket layer connection. 3.7 MB 01/02/2017 AN_32111 Source Code - This application note demonstrates the ability of the 32-bit AVR UC3 device to exchange messages with a server over TCP/IP connectivity through a secure socket layer connection. Download 01/02/2017 3.7 MB

Development Tools

Title Part Number Title
ATEVK1100
EVK1100
ATEVK1100 ATEVK1100 EVK1100

Silicon Products