We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

AN2618

Title
Title
AN26.18- Configuration Options for the USB253x / USB3x13 / USB46x4
Name
Name
AN2618
Date
Date
11/20/2015
Description
Description
The SMBus slave interface can be used to customize the functionality of the USB253x / USB3x13 / USB46x4 hub. Through this interface, the SOC is able to control the digital and USB lines for internal testing, configure the Hub to function with the desired options when enumerating, and load custom firmware to fully unlock the features of the embedded processor. This functionality entails that some configuration registers are accessible only during the configuration stages, while others are accessible during runtime. Both sets of registers are detailed in this application note.

Silicon Products

Title Product Title
USB84604
USB 2.0 HSIC Hi-Speed 4-Port Controller Hub
USB84604 USB 2.0 HSIC Hi-Speed 4-Port Controller Hub
USB84602
2-Port Automotive SmartHub
USB84602 2-Port Automotive SmartHub
USB2534
MTT 4-Port USB 2.0 Hi-Speed Hub Controller
USB2534 MTT 4-Port USB 2.0 Hi-Speed Hub Controller
USB2532
MTT 2-Port USB 2.0 Hi-Speed Hub Controller
USB2532 MTT 2-Port USB 2.0 Hi-Speed Hub Controller
USB4604
4-Port USB 2.0 Hi-Speed Hub Controller
USB4604 4-Port USB 2.0 Hi-Speed Hub Controller
USB3813
3-Port USB 2.0 Hi-Speed Hub Controller for Portable Applications
USB3813 3-Port USB 2.0 Hi-Speed Hub Controller for Portable Applications
USB3613
3-Port USB 2.0 Hi-Speed Hub Controller for Portable Applications
USB3613 3-Port USB 2.0 Hi-Speed Hub Controller for Portable Applications
USB4624
MTT 4-Port USB 2.0 Hi-Speed Hub Controller
USB4624 MTT 4-Port USB 2.0 Hi-Speed Hub Controller
USB2533
MTT USB 2.0 Hi-Speed Three Port Hub Controller
USB2533 MTT USB 2.0 Hi-Speed Three Port Hub Controller
USB2534D
4-Port USB 2.0 Hi-Speed Hub Controller
USB2534D 4-Port USB 2.0 Hi-Speed Hub Controller