AN2616

Title
Title
USB Super Speed Receiver Jitter Tolerance
Name
Name
AN2616
Date
Date
08/10/2015
Description
Description
The USB-IF designed the Receiver Jitter Tolerance Test to test the quality of the USB 3.0 receiver of a system. This test uses a waveform generator/oscilloscope combination, or a data generator/analyzer to send data to the Super Speed receiver which is then looped back through the transmitter back to the instrument. The data received is compared to the data generated and the errors are counted. The data generator is able to introduce jitter into the transmit data pattern to see how well the receiver functions under non-ideal conditions.