Title |
Title
LAN9xxx Series Migration
|
---|---|
Name |
Name
AN2416
|
Date |
Date
03/26/2019
|
Application Categories |
Application Categories
Ethernet Devices /
Ethernet Controllers
|
Description |
Description
This application note details the differences one should be aware of when migrating from older to newer generation Microchip Ethernet Controllers. The discussion is broken down into factors concerning hardware, software and, when required, system level considerations. Information provided herein should facilitate migration from, for example, LAN9118 to LAN9221 in a manner devoid of complications or confusion. Microchip’s LANCheck design support service is available for validation of schematics and layout. This service may be accessed via your local Microchip contact or the Microchip web site.
|
Title | Product | Title |
---|---|---|
LAN9115
10/100 Base-T/TX Ethernet Controller with 16 Bit Interface
|
LAN9115 | 10/100 Base-T/TX Ethernet Controller with 16 Bit Interface |
LAN9220
10/100 Base-T/TX Ethernet Controller with 16 Bit Interface
|
LAN9220 | 10/100 Base-T/TX Ethernet Controller with 16 Bit Interface |
LAN9210
10/100 Base-T/TX Ethernet Controller with 16 Bit Interface
|
LAN9210 | 10/100 Base-T/TX Ethernet Controller with 16 Bit Interface |
LAN9118
10/100 Base-T/TX Ethernet Controller with 16/32 Bit Interface
|
LAN9118 | 10/100 Base-T/TX Ethernet Controller with 16/32 Bit Interface |
LAN9221
10/100 Base-T/TX Ethernet Controller with 16 Bit Interface
|
LAN9221 | 10/100 Base-T/TX Ethernet Controller with 16 Bit Interface |
LAN9217
10/100 Base-T/TX Ethernet Controller with 16 Bit/MII Interface
|
LAN9217 | 10/100 Base-T/TX Ethernet Controller with 16 Bit/MII Interface |
LAN9215
10/100 Base-T/TX Ethernet Controller with 16 Bit/MII Interface
|
LAN9215 | 10/100 Base-T/TX Ethernet Controller with 16 Bit/MII Interface |
LAN9116
10/100 Base-T/TX Ethernet Controller with 16/32 Bit Interface
|
LAN9116 | 10/100 Base-T/TX Ethernet Controller with 16/32 Bit Interface |
LAN9117
10/100 Base-T/TX Ethernet Controller with 16 Bit Interface
|
LAN9117 | 10/100 Base-T/TX Ethernet Controller with 16 Bit Interface |
LAN9211
10/100 Base-T/TX Ethernet Controller with 16 Bit Interface
|
LAN9211 | 10/100 Base-T/TX Ethernet Controller with 16 Bit Interface |
LAN9218
10/100 Base-T/TX Ethernet Controller with 32 Bit Interface
|
LAN9218 | 10/100 Base-T/TX Ethernet Controller with 32 Bit Interface |