Title |
Title
Designing Applications with MCP166X High Output Voltage Boost Converter Family
|
---|---|
Name |
Name
AN2085
|
Date |
Date
03/14/2016
|
Description |
Description
This document aims to assist engineers in designing different power applications and to provide an insight on how a simple, Non-Synchronous Boost Converter can be used to develop solutions for non-typical requirements. The following paragraphs will provide examples of converter applications that fulfill a wide variety of the industry requirements.
|
Title | Product | Title |
---|---|---|
MCP1661
High Voltage 1.3A Isw PWM Boost Regulator
|
MCP1661 | High Voltage 1.3A Isw PWM Boost Regulator |
MCP1664
High Voltage Output Boost LED Constant Current Regulator
|
MCP1664 | High Voltage Output Boost LED Constant Current Regulator |
MCP1662
High Voltage Output Boost LED Constant Current Regulator
|
MCP1662 | High Voltage Output Boost LED Constant Current Regulator |
MCP1663
High Voltage 1.8A Isw Boost Regulator
|
MCP1663 | High Voltage 1.8A Isw Boost Regulator |
MCP1665
High-Voltage 3.6A Isw PFM/PWM Boost Regulator
|
MCP1665 | High-Voltage 3.6A Isw PFM/PWM Boost Regulator |