AN1873

Title
Title
Host API Design for MM7150 Motion Module
Name
Name
AN1873
Date
Date
06/24/2015
Description
Description
This application note provides detailed design information regarding how to write application firmware to access the MM7150 motion module's data by using the defined API (application programming interface) and virtual registers. This specification and design is also used in the MM7150 with Explorer 16 (PIC24F) development board's Sensor Fusion Sample Code, which is available to customers.

Development Tools

Title Part Number Title
AC243007
MM7150 MOTION MODULE EVALUATION BOARD
AC243007 AC243007 MM7150 MOTION MODULE EVALUATION BOARD

Silicon Products

Title Product Title
SSC7150
Microcontrollers and Processors
SSC7150 Microcontrollers and Processors
MM7150
Microcontrollers and Processors
MM7150 Microcontrollers and Processors