Title |
Title
Introduction to HSIC
|
---|---|
Name |
Name
AN1602
|
Date |
Date
06/24/2015
|
Description |
Description
The High-Speed Inter-Chip (HSIC) interface is a two signal, source synchronous interface capable of providing USB High-Speed data at 480Mbps. The data transfers are 100% host driver compatible with traditional USB topologies. Full-Speed (FS) and Low-Speed (LS) are not supported by the format, however a hub with HSIC can provide FS and LS support. The most significant features of HSIC are: ? Different than USB in the physical layer only ? High-Speed data only, no chirp protocol ? Source-synchronous serial data transmission ? No hot removal/attach, interface is always connected ? 1.2V signal levels, designed for low-power applications at standard LVCMOS levels ? Maximum trace length of 10cm
|
Title | Product | Title |
---|---|---|
USB84604
USB 2.0 HSIC Hi-Speed 4-Port Controller Hub
|
USB84604 | USB 2.0 HSIC Hi-Speed 4-Port Controller Hub |
USB84602
2-Port Automotive SmartHub
|
USB84602 | 2-Port Automotive SmartHub |
USB4604
4-Port USB 2.0 Hi-Speed Hub Controller
|
USB4604 | 4-Port USB 2.0 Hi-Speed Hub Controller |
USB3613
3-Port USB 2.0 Hi-Speed Hub Controller for Portable Applications
|
USB3613 | 3-Port USB 2.0 Hi-Speed Hub Controller for Portable Applications |
USB4640
USB 2.0 Flash Media Controller with Hi-Speed USB Hub
|
USB4640 | USB 2.0 Flash Media Controller with Hi-Speed USB Hub |
USB3503
Portable 3-Port USB 2.0 HSIC Hi-Speed Hub Controller
|
USB3503 | Portable 3-Port USB 2.0 HSIC Hi-Speed Hub Controller |
USB4624
MTT 4-Port USB 2.0 Hi-Speed Hub Controller
|
USB4624 | MTT 4-Port USB 2.0 Hi-Speed Hub Controller |