Title |
Title
Bit Banging I2C on Mid-Range MCUs with the XC8 C Compiler
|
---|---|
Name |
Name
AN1488
|
Date |
Date
06/24/2015
|
Description |
Description
This application note is intended to serve as a reference for communicating with Microchip's 24XXXX series Serial EEPROM devices without relying on a hardware serial port to handle the I2C operations.
|
Title | Title | Download | Date | Size |
---|---|---|---|---|
Bit Banging I2C on Mid-Range MCUs with the XC8 C Compiler - AN1488 Source Code 1013.3 KB 06/24/2015 | Bit Banging I2C on Mid-Range MCUs with the XC8 C Compiler - AN1488 Source Code | Download | 06/24/2015 | 1013.3 KB |
Title | Product | Title |
---|---|---|
24AA256
256Kb I2C compatible 2-wire Serial EEPROM
|
24AA256 | 256Kb I2C compatible 2-wire Serial EEPROM |
PIC16F1947 | PIC16F1947 | |
PIC12F1822 | PIC12F1822 |