We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

AN1385

Title
Title
Utilizing the MCP16301 Design Analyzer
Name
Name
AN1385
Date
Date
06/24/2015
Description
Description
In a general sense, a power converter can be defined as a device which converts one form of energy into another on a continuous basis. Any storage or loss of energy within such a system while it is performing its conversion function is usually identical to the process of energy translation. There are many types of devices which can provide such a function with varying degrees of cost, reliability, complexity, and efficiency. The mechanisms for power conversion can take many basic forms, such as those that are mechanical, electrical, or chemical processing in nature. This application note focuses on an inductor based, dc-dc switch mode power converter, the MCP16301. This power converter performs energy translation electrically and in a dynamic fashion. Also see the MCP16301 Design Analyzer v1.0

Silicon Products

Title Product Title
MCP16301
30V Non-Synchronous Buck Regulator
MCP16301 30V Non-Synchronous Buck Regulator
MCP16301H
36V Non-Synchronous Buck Regulator
MCP16301H 36V Non-Synchronous Buck Regulator