Title |
Title
Developing Graphics Apps using PIC MCUs w/Integrated Graphics Controller
|
---|---|
Name |
Name
AN1368
|
Date |
Date
06/24/2015
|
Application Categories |
Application Categories
Display /
Graphics
Functional Enablement /
Human Interface
General Purpose
Home Appliance /
User Interface
Peripheral /
LCD
|
Product Categories |
Product Categories
16-bit MCUs
|
Description |
Description
This application note is intended to help engineers who are designing their first graphic application. It describes the basic definitions and jargons of graphics applications and it helps the engineer to understand the theory, necessary decision factors, hardware considerations, available microcontrollers and development tools. Software libraries and support are available from Microchip with further literature references for advanced users.
|
Title | Part Number | Title | |
---|---|---|---|
AC164127-5
GRAPHICS LCD CONTROLLER PICTAIL PLUS SSD1926 BOARD
|
![]() |
AC164127-5 | GRAPHICS LCD CONTROLLER PICTAIL PLUS SSD1926 BOARD |
DM240312
GRAPHICS PIC24FJ256DA210 DEVELOPMENT BOARD
|
![]() |
DM240312 | GRAPHICS PIC24FJ256DA210 DEVELOPMENT BOARD |
AC164127-4
GRAPHICS DISPLAY TRULY 3.2IN. 320X240 BOARD
|
![]() |
AC164127-4 | GRAPHICS DISPLAY TRULY 3.2IN. 320X240 BOARD |
AC164127-6
GRAPHICS DISPLAY POWERTIP 4.3IN. 480X272 BOARD
|
![]() |
AC164127-6 | GRAPHICS DISPLAY POWERTIP 4.3IN. 480X272 BOARD |
AC164139
GRAPHICS DISPLAY PROTOTYPE BOARD
|
![]() |
AC164139 | GRAPHICS DISPLAY PROTOTYPE BOARD |
DV164039
GRAPHICS BUNDLE - PIC24FJ256DA210 DEVELOPMENT BOARD WITH ICD 3
|
![]() |
DV164039 | GRAPHICS BUNDLE - PIC24FJ256DA210 DEVELOPMENT BOARD WITH ICD 3 |
AC164127-9
GRAPHICS DISPLAY TRULY 7 800X480 BOARD
|
![]() |
AC164127-9 | GRAPHICS DISPLAY TRULY 7 800X480 BOARD |
AC164127-7
GRAPHICS PICTAIL PLUS EPSON S1D13517 BOARD
|
![]() |
AC164127-7 | GRAPHICS PICTAIL PLUS EPSON S1D13517 BOARD |
Title | Product | Title |
---|---|---|
PIC24FJ128DA110
MCU with Graphics Controller & USB
|
PIC24FJ128DA110 | MCU with Graphics Controller & USB |
PIC24FJ128DA106
MCU with Graphics Controller & USB
|
PIC24FJ128DA106 | MCU with Graphics Controller & USB |
PIC24FJ256DA106
MCU with Graphics Controller & USB
|
PIC24FJ256DA106 | MCU with Graphics Controller & USB |
PIC24FJ256DA206
MCU with Graphics Controller, Large RAM & USB
|
PIC24FJ256DA206 | MCU with Graphics Controller, Large RAM & USB |
PIC24FJ256DA110
MCU with Graphics Controller & USB
|
PIC24FJ256DA110 | MCU with Graphics Controller & USB |
PIC24FJ128DA210
MCU with Graphics Controller, Large RAM & USB
|
PIC24FJ128DA210 | MCU with Graphics Controller, Large RAM & USB |
PIC24FJ256DA210
MCU with Graphics Controller, Large RAM & USB
|
PIC24FJ256DA210 | MCU with Graphics Controller, Large RAM & USB |
PIC24FJ128DA206
MCU with Graphics Controller, Large RAM & USB
|
PIC24FJ128DA206 | MCU with Graphics Controller, Large RAM & USB |