Title |
Title
Phase-Shifted Full-Bridge (PSFB) Quarter Brick DC/DC Converter Reference Design Using a dsPIC® DSC
|
---|---|
Name |
Name
AN1335
|
Date |
Date
06/24/2015
|
Application Categories |
Application Categories
Power Supply & Conversion /
DC DC
|
Product Categories |
Product Categories
dsPIC DSCs
|
Description |
Description
This application note provides the digital implementation of a telecom input 36 VDC-76 VDC to output 12 VDC, 200W Quarter Brick DC/DC Brick Converter using the Phase-Shifted Full-Bridge (PSFB) topology. This topology combines the advantages of Pulse-Width Modulation (PWM) control and resonant conversion. The dsPIC33F ?GS? family series of Digital Signal Controllers (DSCs) was introduced by Microchip Technology Inc., to digitally control Switched Mode Power Converters. The dsPIC33F ?GS? family of devices consists of an architecture that combines the dedicated Digital Signal Processor (DSP) and a microcontroller. These devices support all of the prominent power conversion technologies that are used today in the power supply industry.
|
Title | Product | Title |
---|---|---|
dsPIC33CK512MP708
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK512MP708 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
dsPIC33CK512MP706
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK512MP706 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
dsPIC33CK512MP710
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK512MP710 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
dsPIC33CK64MP506
100MHz High-Performance DSC
|
dsPIC33CK64MP506 | 100MHz High-Performance DSC |
dsPIC33CK512MP705
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK512MP705 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
dsPIC33CK64MP103
100MHz High-Performance DSC
|
dsPIC33CK64MP103 | 100MHz High-Performance DSC |
dsPIC33CK64MP508
100MHz High-Performance DSC
|
dsPIC33CK64MP508 | 100MHz High-Performance DSC |
dsPIC33CK64MP203
100MHz High-Performance DSC
|
dsPIC33CK64MP203 | 100MHz High-Performance DSC |
dsPIC33CK256MP606
100 MHz Single-Core DSC
|
dsPIC33CK256MP606 | 100 MHz Single-Core DSC |
dsPIC33CK128MP205
100MHz High-Performance DSC
|
dsPIC33CK128MP205 | 100MHz High-Performance DSC |
dsPIC33CK64MP502
100MHz High-Performance DSC
|
dsPIC33CK64MP502 | 100MHz High-Performance DSC |
dsPIC33CK128MP202
100MHz High-Performance DSC
|
dsPIC33CK128MP202 | 100MHz High-Performance DSC |
dsPIC33CK32MP505
100MHz High-Performance DSC
|
dsPIC33CK32MP505 | 100MHz High-Performance DSC |
dsPIC33CK32MP503
100MHz High-Performance DSC
|
dsPIC33CK32MP503 | 100MHz High-Performance DSC |
dsPIC33CH512MP506
Dual Core, Two DSCs on One Chip
|
dsPIC33CH512MP506 | Dual Core, Two DSCs on One Chip |
dsPIC33CK128MP503
100MHz High-Performance DSC
|
dsPIC33CK128MP503 | 100MHz High-Performance DSC |
dsPIC33CH512MP508
Dual Core, Two DSCs on One Chip
|
dsPIC33CH512MP508 | Dual Core, Two DSCs on One Chip |
dsPIC33CK256MP505
100MHz High-Performance DSC
|
dsPIC33CK256MP505 | 100MHz High-Performance DSC |
dsPIC33CK512MP405
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK512MP405 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
dsPIC33CK256MP506
100MHz High-Performance DSC
|
dsPIC33CK256MP506 | 100MHz High-Performance DSC |
dsPIC33CK1024MP406
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK1024MP406 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
dsPIC33CK256MP508
100MHz High-Performance DSC
|
dsPIC33CK256MP508 | 100MHz High-Performance DSC |
dsPIC33CK1024MP410
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK1024MP410 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
dsPIC33CK256MP502
100MHz High-Performance DSC
|
dsPIC33CK256MP502 | 100MHz High-Performance DSC |
dsPIC33CH256MP208
Dual Core, Two DSCs on One Chip
|
dsPIC33CH256MP208 | Dual Core, Two DSCs on One Chip |
dsPIC33CK256MP406
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK256MP406 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
dsPIC33CH512MP205
Dual Core, Two DSCs on One Chip
|
dsPIC33CH512MP205 | Dual Core, Two DSCs on One Chip |
dsPIC33CK64MP206
100MHz High-Performance DSC
|
dsPIC33CK64MP206 | 100MHz High-Performance DSC |
dsPIC33CK64MP105
100MHz High-Performance DSC
|
dsPIC33CK64MP105 | 100MHz High-Performance DSC |
dsPIC33CK128MP508
100MHz High-Performance DSC
|
dsPIC33CK128MP508 | 100MHz High-Performance DSC |
dsPIC33CK128MP506
100MHz High-Performance DSC
|
dsPIC33CK128MP506 | 100MHz High-Performance DSC |
dsPIC33CK64MP102
100 MHz Single-Core 16-bit DSC
|
dsPIC33CK64MP102 | 100 MHz Single-Core 16-bit DSC |
dsPIC33CK32MP102
100MHz High-Performance DSC
|
dsPIC33CK32MP102 | 100MHz High-Performance DSC |
dsPIC33CK64MP202
100MHz High-Performance DSC
|
dsPIC33CK64MP202 | 100MHz High-Performance DSC |
dsPIC33CK32MP202
100MHz High-Performance DSC
|
dsPIC33CK32MP202 | 100MHz High-Performance DSC |
dsPIC33CK256MP306
100 MHz Single-Core DSC
|
dsPIC33CK256MP306 | 100 MHz Single-Core DSC |
dsPIC33CK32MP103
100MHz High-Performance DSC
|
dsPIC33CK32MP103 | 100MHz High-Performance DSC |
dsPIC33CK32MP205
100MHz High-Performance DSC
|
dsPIC33CK32MP205 | 100MHz High-Performance DSC |
dsPIC33CH512MP505
Dual Core, Two DSCs on One Chip
|
dsPIC33CH512MP505 | Dual Core, Two DSCs on One Chip |
dsPIC33CH512MP208
Dual Core, Two DSCs on One Chip
|
dsPIC33CH512MP208 | Dual Core, Two DSCs on One Chip |
dsPIC33CK128MP505
100MHz High-Performance DSC
|
dsPIC33CK128MP505 | 100MHz High-Performance DSC |
dsPIC33CK512MP406
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK512MP406 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
dsPIC33CK512MP606
100 MHz Single-Core DSC
|
dsPIC33CK512MP606 | 100 MHz Single-Core DSC |
dsPIC33CK1024MP408
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK1024MP408 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
dsPIC33CH256MP505
Dual Core, Two DSCs on One Chip
|
dsPIC33CH256MP505 | Dual Core, Two DSCs on One Chip |
dsPIC33CH256MP206
Dual Core, Two DSCs on One Chip
|
dsPIC33CH256MP206 | Dual Core, Two DSCs on One Chip |
dsPIC33CH256MP205
Dual Core, Two DSCs on One Chip
|
dsPIC33CH256MP205 | Dual Core, Two DSCs on One Chip |
dsPIC33CH256MP508
Dual Core, Two DSCs on One Chip
|
dsPIC33CH256MP508 | Dual Core, Two DSCs on One Chip |
dsPIC33CK256MP706
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK256MP706 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
dsPIC33CK64MP505
100MHz High-Performance DSC
|
dsPIC33CK64MP505 | 100MHz High-Performance DSC |
dsPIC33CK256MP408
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK256MP408 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
dsPIC33CK1024MP706
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK1024MP706 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
dsPIC33CK256MP202
100MHz High-Performance DSC
|
dsPIC33CK256MP202 | 100MHz High-Performance DSC |
dsPIC33CK1024MP710
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK1024MP710 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
dsPIC33CK256MP208
100MHz High-Performance DSC
|
dsPIC33CK256MP208 | 100MHz High-Performance DSC |
dsPIC33CK256MP205
100MHz High-Performance DSC
|
dsPIC33CK256MP205 | 100MHz High-Performance DSC |
dsPIC33CK256MP305
100 MHz Single-Core DSC
|
dsPIC33CK256MP305 | 100 MHz Single-Core DSC |
dsPIC33CK256MP608
100 MHz Single-Core DSC
|
dsPIC33CK256MP608 | 100 MHz Single-Core DSC |
dsPIC33CK256MP308
100 MHz Single-Core DSC
|
dsPIC33CK256MP308 | 100 MHz Single-Core DSC |
dsPIC33CK32MP502
100MHz High-Performance DSC
|
dsPIC33CK32MP502 | 100MHz High-Performance DSC |
dsPIC33CK32MP203
100MHz High-Performance DSC
|
dsPIC33CK32MP203 | 100MHz High-Performance DSC |
dsPIC33CK128MP502
100MHz High-Performance DSC
|
dsPIC33CK128MP502 | 100MHz High-Performance DSC |
dsPIC33CK128MP206
100MHz High-Performance DSC
|
dsPIC33CK128MP206 | 100MHz High-Performance DSC |
dsPIC33CK512MP605
100 MHz Single-Core DSC
|
dsPIC33CK512MP605 | 100 MHz Single-Core DSC |
dsPIC33CK256MP503
100MHz High-Performance DSC
|
dsPIC33CK256MP503 | 100MHz High-Performance DSC |
dsPIC33CK512MP410
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK512MP410 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
dsPIC33CK512MP608
100 MHz Single-Core DSC
|
dsPIC33CK512MP608 | 100 MHz Single-Core DSC |
dsPIC33CK1024MP405
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK1024MP405 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
dsPIC33CH256MP506
Dual Core, Two DSCs on One Chip
|
dsPIC33CH256MP506 | Dual Core, Two DSCs on One Chip |
dsPIC33CK256MP405
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK256MP405 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
dsPIC33CK64MP503
100MHz High-Performance DSC
|
dsPIC33CK64MP503 | 100MHz High-Performance DSC |
dsPIC33CK256MP708
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK256MP708 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
dsPIC33CK64MP205
100MHz High-Performance DSC
|
dsPIC33CK64MP205 | 100MHz High-Performance DSC |
dsPIC33CK128MP203
100MHz High-Performance DSC
|
dsPIC33CK128MP203 | 100MHz High-Performance DSC |
dsPIC33CK64MP208
100MHz High-Performance DSC
|
dsPIC33CK64MP208 | 100MHz High-Performance DSC |
dsPIC33CK32MP105
100MHz High-Performance DSC
|
dsPIC33CK32MP105 | 100MHz High-Performance DSC |
dsPIC33CK32MP206
100MHz High-Performance DSC
|
dsPIC33CK32MP206 | 100MHz High-Performance DSC |
dsPIC33CK32MP506
100MHz High-Performance DSC
|
dsPIC33CK32MP506 | 100MHz High-Performance DSC |
dsPIC33CK256MP203
100MHz High-Performance DSC
|
dsPIC33CK256MP203 | 100MHz High-Performance DSC |
dsPIC33CK128MP208
100MHz High-Performance DSC
|
dsPIC33CK128MP208 | 100MHz High-Performance DSC |
dsPIC33CK512MP408
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK512MP408 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
dsPIC33CK1024MP705
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK1024MP705 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
dsPIC33CH512MP206
Dual Core, Two DSCs on One Chip
|
dsPIC33CH512MP206 | Dual Core, Two DSCs on One Chip |
dsPIC33CK256MP410
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK256MP410 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
dsPIC33CK256MP710
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK256MP710 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
dsPIC33CK256MP705
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK256MP705 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
dsPIC33CK1024MP708
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
|
dsPIC33CK1024MP708 | ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC |
dsPIC33CK256MP206
100MHz High-Performance DSC
|
dsPIC33CK256MP206 | 100MHz High-Performance DSC |