We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

AN1306

Title
Title
Thermocouple Circuit Using MCP6V01 and PIC18F2550
Name
Name
AN1306
Date
Date
08/18/2020
Description
Description
This application note shows how to use a difference amplifier system to measure EMF voltage at the Cold Junction of thermocouple in order to accurately measure temperature at the Hot Junction. This can be done by using the MCP6V01 auto-zeroed op amp because of its extremely low input offset voltage (VOS) and very high Common-mode rejection ratio (CMRR). This solution minimizes cost by using resources internal to the PIC18F2550, such as 10-bit ADC and 4-bit adjustable reference, to achieve less than 0.1°C resolution from a measurement range of -100°C to 1000°C.

Development Tools

Title Part Number Title
MCP6V01RD-TCPL
MCP6V01 THERMOCOUPLE AUTO-ZEROED REFERENCE DESIGN
MCP6V01RD-TCPL MCP6V01RD-TCPL MCP6V01 THERMOCOUPLE AUTO-ZEROED REFERENCE DESIGN

Silicon Products

Title Product Title
PIC18F2550
PIC18F2550
MCP6V01
300 µA, Auto-Zeroed Op Amps
MCP6V01 300 µA, Auto-Zeroed Op Amps
MCP6V27
620 µA, 2 MHz Auto-Zeroed Op Amps
MCP6V27 620 µA, 2 MHz Auto-Zeroed Op Amps