AN1305

Title
Title
Sensorless 3-Phase Brushless Motor Control with the PIC16FXXX
Name
Name
AN1305
Date
Date
06/24/2015
Application Categories
Application Categories
Motor Control / Brushless DC Motors
Product Categories
Product Categories
8-bit MCU
Description
Description
This application note will describe enhancements and how they are used to create a sensorless motor control solution with an 8 MHz PIC16FXXX device that has truly stellar performance with seamless operation from 100 RPM to over 90,000 RPM.

Files

Title Title Download Date Size
AN1305 Source Code 36.6 KB 06/23/2015 AN1305 Source Code Download 06/23/2015 36.6 KB