We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

AN1208

Title
Title
Integrated Power Factor Correction (PFC) and Sensorless Field Oriented Control (FOC) System
Name
Name
AN1208
Date
Date
02/15/2020
Application Categories
Application Categories
Motor Control / Brushless DC Motors
Motor Control / Permanent Magnet Synchronous Motors
Product Categories
Product Categories
dsPIC DSCs
Description
Description
In recent years, the motor control industry has been focusing on designing power efficient motor control drives for a wide variety of applications. The consumer demand for improved power quality standards is driving this trend. The power quality can be enhanced by implementing Power Factor Correction (PFC), and efficient control of a motor can be realized using Sensorless Field Oriented Control (FOC) techniques. The appliance industry often requires low-cost implementation of these algorithms. This can be achieved by integrating PFC and Sensorless FOC algorithms on a single Digital Signal Controller (DSC). This application note describes the process of integrating two complex applications: PFC and Sensorless FOC. These applications are implemented on a Permanent Magnet Synchronous Motor (PMSM). In addition, this application note also describes the integration of the algorithms, lists the necessary hardware requirements, and provides the guidelines to optimize the development procedure.

Files

Title Title Download Date Size
AN1208 Source Code for MCHV-3 using dsPIC33CK256MP508 5.1 MB 02/24/2020 AN1208 Source Code for MCHV-3 using dsPIC33CK256MP508 Download 02/24/2020 5.1 MB
AN1208 Source Code for the MCHV-3 using dsPIC33CK64MC105 2.3 MB 08/14/2020 AN1208 Source Code for the MCHV-3 using dsPIC33CK64MC105 Download 08/14/2020 2.3 MB

Development Tools

Title Part Number Title
DM330023-2
DSPICDEM™ MCHV-2 DEVELOPMENT BOARD (HIGH VOLTAGE)
DM330023-2 DM330023-2 DSPICDEM™ MCHV-2 DEVELOPMENT BOARD (HIGH VOLTAGE)
DM330023-3
DSPICDEM™ MCHV-3 DEVELOPMENT BOARD (HIGH VOLTAGE)
DM330023-3 DM330023-3 DSPICDEM™ MCHV-3 DEVELOPMENT BOARD (HIGH VOLTAGE)

Silicon Products

Title Product Title
DSPIC30F2010
DSPIC30F2010
dsPIC33FJ128MC706
dsPIC33FJ128MC706
dsPIC33FJ128MC506A
Optimized for Motor Control, CAN
dsPIC33FJ128MC506A Optimized for Motor Control, CAN
dsPIC33FJ64MC506A
Optimized for Motor Control, CAN
dsPIC33FJ64MC506A Optimized for Motor Control, CAN
DSPIC33FJ64MC204
16-bit DSC for Precision Motor Control
DSPIC33FJ64MC204 16-bit DSC for Precision Motor Control
dsPIC33CK512MP708
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
dsPIC33CK512MP708 ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
dsPIC33CK512MP706
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
dsPIC33CK512MP706 ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
dsPIC33CK512MP710
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
dsPIC33CK512MP710 ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
dsPIC33CK64MC102
100 MHz High Performance DSC
dsPIC33CK64MC102 100 MHz High Performance DSC
dsPIC33CK64MP506
100MHz High-Performance DSC
dsPIC33CK64MP506 100MHz High-Performance DSC
dsPIC30F5016
dsPIC30F5016
dsPIC30F6010
dsPIC30F6010
dsPIC33FJ128MC510
dsPIC33FJ128MC510
dsPIC33FJ128MC510A
Motor Control MCU with CAN
dsPIC33FJ128MC510A Motor Control MCU with CAN
dsPIC33FJ12MC202
High Performance Motor Control MCU
dsPIC33FJ12MC202 High Performance Motor Control MCU
dsPIC33CK512MP705
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
dsPIC33CK512MP705 ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
dsPIC33CK64MP103
100MHz High-Performance DSC
dsPIC33CK64MP103 100MHz High-Performance DSC
dsPIC33CK64MP508
100MHz High-Performance DSC
dsPIC33CK64MP508 100MHz High-Performance DSC
dsPIC30F2020
dsPIC30F2020
dsPIC30F6010A
Digital Signal Controller (DSC)
dsPIC30F6010A Digital Signal Controller (DSC)
dsPIC33FJ128MC506
dsPIC33FJ128MC506
dsPIC33FJ64MC506
dsPIC33FJ64MC506
dsPIC33CK256MC102
100 MHz High Performance DSC
dsPIC33CK256MC102 100 MHz High Performance DSC
dsPIC33CK256MC105
100 MHz High Performance DSC
dsPIC33CK256MC105 100 MHz High Performance DSC
dsPIC33CK256MC502
100 MHz High Performance DSC
dsPIC33CK256MC502 100 MHz High Performance DSC
dsPIC33CK64MC105
100 MHz High Performance DSC
dsPIC33CK64MC105 100 MHz High Performance DSC
dsPIC33CK64MC103
100 MHz High Performance DSC
dsPIC33CK64MC103 100 MHz High Performance DSC
dsPIC30F2023
dsPIC30F2023
dsPIC30F1010
dsPIC30F1010
dsPIC30F5015
dsPIC30F5015
dsPIC33FJ128MC202
16-bit DSC for Precision Motor Control
dsPIC33FJ128MC202 16-bit DSC for Precision Motor Control
dsPIC33FJ128MC204
16-bit DSC for Precision Motor Control, PWM a
dsPIC33FJ128MC204 16-bit DSC for Precision Motor Control, PWM a
dsPIC33FJ64MC508A
Optimized for Motor Control, CAN
dsPIC33FJ64MC508A Optimized for Motor Control, CAN
dsPIC33FJ64MC202
16-bit DSC for Precision Motor Control
dsPIC33FJ64MC202 16-bit DSC for Precision Motor Control
dsPIC33FJ64MC508
dsPIC33FJ64MC508
dsPIC33FJ128MC708A
Motor Control MCU with CAN
dsPIC33FJ128MC708A Motor Control MCU with CAN
dsPIC33FJ256MC510
dsPIC33FJ256MC510
dsPIC33FJ12MC201
High Performance Motor Control MCU
dsPIC33FJ12MC201 High Performance Motor Control MCU
PIC24FJ16MC102
PIC24FJ16MC102
dsPIC33FJ128MC708
dsPIC33FJ128MC708
dsPIC33FJ128MC804
16-bit DSC for Precision Motor Control
dsPIC33FJ128MC804 16-bit DSC for Precision Motor Control
dsPIC33CK64MP203
100MHz High-Performance DSC
dsPIC33CK64MP203 100MHz High-Performance DSC
dsPIC33CK256MP606
100 MHz Single-Core DSC
dsPIC33CK256MP606 100 MHz Single-Core DSC
dsPIC33CK128MP205
100MHz High-Performance DSC
dsPIC33CK128MP205 100MHz High-Performance DSC
dsPIC33CK64MP502
100MHz High-Performance DSC
dsPIC33CK64MP502 100MHz High-Performance DSC
dsPIC33CK128MP202
100MHz High-Performance DSC
dsPIC33CK128MP202 100MHz High-Performance DSC
dsPIC33CK32MP505
100MHz High-Performance DSC
dsPIC33CK32MP505 100MHz High-Performance DSC
dsPIC33CK32MP503
100MHz High-Performance DSC
dsPIC33CK32MP503 100MHz High-Performance DSC
dsPIC33CK256MC106
100 MHz High Performance DSC
dsPIC33CK256MC106 100 MHz High Performance DSC
dsPIC33CH512MP506
Dual Core, Two DSCs on One Chip
dsPIC33CH512MP506 Dual Core, Two DSCs on One Chip
dsPIC33CK128MP503
100MHz High-Performance DSC
dsPIC33CK128MP503 100MHz High-Performance DSC
dsPIC33CH512MP508
Dual Core, Two DSCs on One Chip
dsPIC33CH512MP508 Dual Core, Two DSCs on One Chip
dsPIC33CK256MP505
100MHz High-Performance DSC
dsPIC33CK256MP505 100MHz High-Performance DSC
dsPIC33CK512MP305
100 MHz Single-Core DSC
dsPIC33CK512MP305 100 MHz Single-Core DSC
dsPIC33CK512MP405
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
dsPIC33CK512MP405 ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
dsPIC33CK256MP506
100MHz High-Performance DSC
dsPIC33CK256MP506 100MHz High-Performance DSC
dsPIC33CK256MP605
100 MHz Single-Core DSC
dsPIC33CK256MP605 100 MHz Single-Core DSC
dsPIC33CK1024MP406
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
dsPIC33CK1024MP406 ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
dsPIC33CK256MP508
100MHz High-Performance DSC
dsPIC33CK256MP508 100MHz High-Performance DSC
dsPIC33CK1024MP410
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
dsPIC33CK1024MP410 ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
dsPIC33CK256MP502
100MHz High-Performance DSC
dsPIC33CK256MP502 100MHz High-Performance DSC
dsPIC33CH256MP208
Dual Core, Two DSCs on One Chip
dsPIC33CH256MP208 Dual Core, Two DSCs on One Chip
dsPIC33CK256MP406
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
dsPIC33CK256MP406 ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
dsPIC33CH512MP205
Dual Core, Two DSCs on One Chip
dsPIC33CH512MP205 Dual Core, Two DSCs on One Chip
dsPIC30F3010
dsPIC30F3010
dsPIC30F3010 dsPIC30F3010
dsPIC33CK64MP206
100MHz High-Performance DSC
dsPIC33CK64MP206 100MHz High-Performance DSC
dsPIC33CK64MP105
100MHz High-Performance DSC
dsPIC33CK64MP105 100MHz High-Performance DSC
dsPIC33CK256MC506
100 MHz High Performance DSC
dsPIC33CK256MC506 100 MHz High Performance DSC
dsPIC33FJ64MC804
16-bit DSC for Precision Motor Control
dsPIC33FJ64MC804 16-bit DSC for Precision Motor Control
dsPIC33FJ64MC710A
Optimized for Motor Control, CAN
dsPIC33FJ64MC710A Optimized for Motor Control, CAN
dsPIC33CK256MPT608
100 MHz Secure DSC with Integrated HSM
dsPIC33CK256MPT608 100 MHz Secure DSC with Integrated HSM
dsPIC33CK512MPT608
100 MHz Secure DSC with Integrated HSM
dsPIC33CK512MPT608 100 MHz Secure DSC with Integrated HSM
dsPIC33FJ64MC710
dsPIC33FJ64MC710
dsPIC33FJ64MC706
dsPIC33FJ64MC706
dsPIC33CK128MP508
100MHz High-Performance DSC
dsPIC33CK128MP508 100MHz High-Performance DSC
dsPIC33CK128MP506
100MHz High-Performance DSC
dsPIC33CK128MP506 100MHz High-Performance DSC
dsPIC33CK64MP102
100 MHz Single-Core 16-bit DSC
dsPIC33CK64MP102 100 MHz Single-Core 16-bit DSC
dsPIC33CK32MP102
100MHz High-Performance DSC
dsPIC33CK32MP102 100MHz High-Performance DSC
dsPIC33CK32MC105
100 MHz High Performance DSC
dsPIC33CK32MC105 100 MHz High Performance DSC
dsPIC33CK64MP202
100MHz High-Performance DSC
dsPIC33CK64MP202 100MHz High-Performance DSC
dsPIC33CK32MP202
100MHz High-Performance DSC
dsPIC33CK32MP202 100MHz High-Performance DSC
dsPIC33CK256MP306
100 MHz Single-Core DSC
dsPIC33CK256MP306 100 MHz Single-Core DSC
dsPIC33CK32MP103
100MHz High-Performance DSC
dsPIC33CK32MP103 100MHz High-Performance DSC
dsPIC33CK32MP205
100MHz High-Performance DSC
dsPIC33CK32MP205 100MHz High-Performance DSC
dsPIC33CH512MP505
Dual Core, Two DSCs on One Chip
dsPIC33CH512MP505 Dual Core, Two DSCs on One Chip
dsPIC33CH512MP208
Dual Core, Two DSCs on One Chip
dsPIC33CH512MP208 Dual Core, Two DSCs on One Chip
dsPIC33CK128MP505
100MHz High-Performance DSC
dsPIC33CK128MP505 100MHz High-Performance DSC
dsPIC33CK512MP406
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
dsPIC33CK512MP406 ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
dsPIC33CK512MP306
100 MHz Single-Core DSC
dsPIC33CK512MP306 100 MHz Single-Core DSC
dsPIC33FJ64MC510
dsPIC33FJ64MC510
dsPIC33CK512MP606
100 MHz Single-Core DSC
dsPIC33CK512MP606 100 MHz Single-Core DSC
dsPIC33CK1024MP408
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
dsPIC33CK1024MP408 ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
dsPIC33CH256MP505
Dual Core, Two DSCs on One Chip
dsPIC33CH256MP505 Dual Core, Two DSCs on One Chip
dsPIC33CH256MP206
Dual Core, Two DSCs on One Chip
dsPIC33CH256MP206 Dual Core, Two DSCs on One Chip
dsPIC33CH256MP205
Dual Core, Two DSCs on One Chip
dsPIC33CH256MP205 Dual Core, Two DSCs on One Chip
dsPIC33CH256MP508
Dual Core, Two DSCs on One Chip
dsPIC33CH256MP508 Dual Core, Two DSCs on One Chip
dsPIC33CK256MP706
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
dsPIC33CK256MP706 ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
dsPIC33CK64MP505
100MHz High-Performance DSC
dsPIC33CK64MP505 100MHz High-Performance DSC
dsPIC33CK256MP408
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
dsPIC33CK256MP408 ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
dsPIC33CK128MC505
100 MHz High Performance DSC
dsPIC33CK128MC505 100 MHz High Performance DSC
dsPIC33CK1024MP706
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
dsPIC33CK1024MP706 ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
dsPIC33CK128MC102
100 MHz High Performance DSC
dsPIC33CK128MC102 100 MHz High Performance DSC
dsPIC33CK256MP202
100MHz High-Performance DSC
dsPIC33CK256MP202 100MHz High-Performance DSC
dsPIC33CK1024MP710
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
dsPIC33CK1024MP710 ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
dsPIC33CK256MP208
100MHz High-Performance DSC
dsPIC33CK256MP208 100MHz High-Performance DSC
dsPIC33CK256MP205
100MHz High-Performance DSC
dsPIC33CK256MP205 100MHz High-Performance DSC
dsPIC33CK256MP305
100 MHz Single-Core DSC
dsPIC33CK256MP305 100 MHz Single-Core DSC
dsPIC33FJ128MC706A
Optimized for Motor Control, CAN
dsPIC33FJ128MC706A Optimized for Motor Control, CAN
dsPIC33FJ128MC710
dsPIC33FJ128MC710
dsPIC33FJ256MC510A
Optimized for Motor Control, CAN
dsPIC33FJ256MC510A Optimized for Motor Control, CAN
dsPIC33FJ128MC802
16-bit DSC for Precision Motor Control
dsPIC33FJ128MC802 16-bit DSC for Precision Motor Control
DSPIC33FJ128MC710A
Optimized for Motor Control, CAN
DSPIC33FJ128MC710A Optimized for Motor Control, CAN
dsPIC33FJ256MC710
dsPIC33FJ256MC710
dsPIC33FJ256MC710A
Optimized for Motor Control, CAN
dsPIC33FJ256MC710A Optimized for Motor Control, CAN
dsPIC33FJ16MC304
High Performance Motor Control MCU
dsPIC33FJ16MC304 High Performance Motor Control MCU
dsPIC30F4012
dsPIC30F4012
dsPIC30F3011
dsPIC30F3011
dsPIC30F4011
dsPIC30F4011
dsPIC33FJ32MC302
16-bit DSC for Precision Motor Control
dsPIC33FJ32MC302 16-bit DSC for Precision Motor Control
dsPIC33FJ32MC202
16-bit DSC for Precision Motor Control
dsPIC33FJ32MC202 16-bit DSC for Precision Motor Control
dsPIC33FJ64MC706A
Optimized for Motor Control, CAN
dsPIC33FJ64MC706A Optimized for Motor Control, CAN
dsPIC33FJ64MC510A
Optimized for Motor Control, CAN
dsPIC33FJ64MC510A Optimized for Motor Control, CAN
dsPIC33CK32MC102
100 MHz High Performance DSC
dsPIC33CK32MC102 100 MHz High Performance DSC
dsPIC33CK32MC103
100 MHz High Performance DSC
dsPIC33CK32MC103 100 MHz High Performance DSC
dsPIC33CK256MP608
100 MHz Single-Core DSC
dsPIC33CK256MP608 100 MHz Single-Core DSC
dsPIC33CK256MP308
100 MHz Single-Core DSC
dsPIC33CK256MP308 100 MHz Single-Core DSC
dsPIC33CK32MP502
100MHz High-Performance DSC
dsPIC33CK32MP502 100MHz High-Performance DSC
dsPIC33CK32MP203
100MHz High-Performance DSC
dsPIC33CK32MP203 100MHz High-Performance DSC
dsPIC33CK128MP502
100MHz High-Performance DSC
dsPIC33CK128MP502 100MHz High-Performance DSC
dsPIC33CK128MP206
100MHz High-Performance DSC
dsPIC33CK128MP206 100MHz High-Performance DSC
dsPIC33CK512MP605
100 MHz Single-Core DSC
dsPIC33CK512MP605 100 MHz Single-Core DSC
dsPIC33CK256MP503
100MHz High-Performance DSC
dsPIC33CK256MP503 100MHz High-Performance DSC
dsPIC33CK512MP410
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
dsPIC33CK512MP410 ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
dsPIC33CK512MP608
100 MHz Single-Core DSC
dsPIC33CK512MP608 100 MHz Single-Core DSC
dsPIC33CK1024MP405
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
dsPIC33CK1024MP405 ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
dsPIC33CH256MP506
Dual Core, Two DSCs on One Chip
dsPIC33CH256MP506 Dual Core, Two DSCs on One Chip
dsPIC33CK256MP405
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
dsPIC33CK256MP405 ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
dsPIC33CK64MP503
100MHz High-Performance DSC
dsPIC33CK64MP503 100MHz High-Performance DSC
dsPIC33CK256MP708
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
dsPIC33CK256MP708 ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
dsPIC33CK64MP205
100MHz High-Performance DSC
dsPIC33CK64MP205 100MHz High-Performance DSC
dsPIC33CK128MC105
100 MHz High Performance DSC
dsPIC33CK128MC105 100 MHz High Performance DSC
dsPIC33FJ32MC204
16-bit DSC for Precision Motor Control
dsPIC33FJ32MC204 16-bit DSC for Precision Motor Control
dsPIC33FJ64MC802
16-bit DSC for Precision Motor Control
dsPIC33FJ64MC802 16-bit DSC for Precision Motor Control
dsPIC33CK256MC505
100 MHz High Performance DSC
dsPIC33CK256MC505 100 MHz High Performance DSC
dsPIC33CK256MC103
100 MHz High Performance DSC
dsPIC33CK256MC103 100 MHz High Performance DSC
dsPIC33CK256MC503
100 MHz High Performance DSC
dsPIC33CK256MC503 100 MHz High Performance DSC
dsPIC33FJ32MC304
16-bit DSC for Precision Motor Control
dsPIC33FJ32MC304 16-bit DSC for Precision Motor Control
PIC24FJ16MC101
PIC24FJ16MC101
dsPIC33CK128MC506
100 MHz High Performance DSC
dsPIC33CK128MC506 100 MHz High Performance DSC
dsPIC33CK128MP203
100MHz High-Performance DSC
dsPIC33CK128MP203 100MHz High-Performance DSC
dsPIC33CK64MP208
100MHz High-Performance DSC
dsPIC33CK64MP208 100MHz High-Performance DSC
dsPIC33CK32MP105
100MHz High-Performance DSC
dsPIC33CK32MP105 100MHz High-Performance DSC
dsPIC33CK32MP206
100MHz High-Performance DSC
dsPIC33CK32MP206 100MHz High-Performance DSC
dsPIC33CK32MP506
100MHz High-Performance DSC
dsPIC33CK32MP506 100MHz High-Performance DSC
dsPIC33CK256MP203
100MHz High-Performance DSC
dsPIC33CK256MP203 100MHz High-Performance DSC
dsPIC33CK128MP208
100MHz High-Performance DSC
dsPIC33CK128MP208 100MHz High-Performance DSC
dsPIC33CK512MP408
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
dsPIC33CK512MP408 ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
dsPIC33CK512MP308
100 MHz Single-Core DSC
dsPIC33CK512MP308 100 MHz Single-Core DSC
dsPIC33CK1024MP705
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
dsPIC33CK1024MP705 ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
dsPIC33CH512MP206
Dual Core, Two DSCs on One Chip
dsPIC33CH512MP206 Dual Core, Two DSCs on One Chip
dsPIC33CK256MP410
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
dsPIC33CK256MP410 ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
dsPIC33CK256MP710
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
dsPIC33CK256MP710 ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
dsPIC33CK256MP705
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
dsPIC33CK256MP705 ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
dsPIC33CK128MC106
100 MHz High Performance DSC
dsPIC33CK128MC106 100 MHz High Performance DSC
dsPIC33CK128MC103
100 MHz High Performance DSC
dsPIC33CK128MC103 100 MHz High Performance DSC
dsPIC33CK128MC503
100 MHz High Performance DSC
dsPIC33CK128MC503 100 MHz High Performance DSC
dsPIC33CK128MC502
100 MHz High Performance DSC
dsPIC33CK128MC502 100 MHz High Performance DSC
dsPIC33CK1024MP708
ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
dsPIC33CK1024MP708 ISO 26262-and IEC 61508-Compliant 100 MHz Single-Core DSC
dsPIC33CK256MP206
100MHz High-Performance DSC
dsPIC33CK256MP206 100MHz High-Performance DSC