Title |
Title
Implementing a Mass Storage Device Using the Microchip USB Device Firmware Framework
|
---|---|
Name |
Name
AN1189
|
Date |
Date
06/24/2015
|
Product Categories |
Product Categories
16-bit MCUs
8-bit MCU
dsPIC DSCs
|
Description |
Description
USB devices are now part a daily life for many people throughout the world. Removable USB hard drives, USB memory sticks (?thumb drives?), multi-card readers and many digital cameras appear as a new disk drive when they are plugged into the USB port of a computer. These devices all use the Mass Storage Device (MSD) class to communicate with the computer. This application note will cover how to modify the Microchip USB Device Firmware Framework to create a Mass Storage Device. It is assumed that the user already has some working knowledge of the USB protocol.
|
Title | Product | Title |
---|---|---|
PIC18F45J50 | PIC18F45J50 | |
PIC24FJ128DA110
MCU with Graphics Controller & USB
|
PIC24FJ128DA110 | MCU with Graphics Controller & USB |
PIC24FJ256GB206
MCU with Large RAM & USB
|
PIC24FJ256GB206 | MCU with Large RAM & USB |
PIC24FJ128DA106
MCU with Graphics Controller & USB
|
PIC24FJ128DA106 | MCU with Graphics Controller & USB |
PIC18F44J50 | PIC18F44J50 | |
PIC24FJ256GB210
MCU with Large RAM & USB
|
PIC24FJ256GB210 | MCU with Large RAM & USB |
PIC18F24J50 | PIC18F24J50 | |
PIC18F46J50 | PIC18F46J50 | |
PIC18F46J53 | PIC18F46J53 | |
PIC18F26J50 | PIC18F26J50 | |
PIC18F87J50 | PIC18F87J50 | |
PIC18F86J55 | PIC18F86J55 | |
PIC18F85J50 | PIC18F85J50 | |
PIC18F67J50 | PIC18F67J50 | |
PIC18F66J50 | PIC18F66J50 | |
PIC18F26J53 | PIC18F26J53 | |
PIC18F47J53 | PIC18F47J53 | |
PIC18F65J50 | PIC18F65J50 | |
PIC18F66J55 | PIC18F66J55 | |
PIC18F86J50 | PIC18F86J50 | |
PIC24FJ128GB206
MCU with Large RAM & USB
|
PIC24FJ128GB206 | MCU with Large RAM & USB |
PIC18F25J50 | PIC18F25J50 | |
PIC24FJ256DA106
MCU with Graphics Controller & USB
|
PIC24FJ256DA106 | MCU with Graphics Controller & USB |
PIC24FJ256DA206
MCU with Graphics Controller, Large RAM & USB
|
PIC24FJ256DA206 | MCU with Graphics Controller, Large RAM & USB |
PIC24FJ256DA110
MCU with Graphics Controller & USB
|
PIC24FJ256DA110 | MCU with Graphics Controller & USB |
PIC18F27J53 | PIC18F27J53 | |
PIC24FJ128GB210
MCU with Large RAM & USB
|
PIC24FJ128GB210 | MCU with Large RAM & USB |
PIC24FJ128DA210
MCU with Graphics Controller, Large RAM & USB
|
PIC24FJ128DA210 | MCU with Graphics Controller, Large RAM & USB |
PIC24FJ256DA210
MCU with Graphics Controller, Large RAM & USB
|
PIC24FJ256DA210 | MCU with Graphics Controller, Large RAM & USB |
PIC24FJ128DA206
MCU with Graphics Controller, Large RAM & USB
|
PIC24FJ128DA206 | MCU with Graphics Controller, Large RAM & USB |