We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

AN1154

Title
Title
Precision RTD Instrumentation for Temperature Sensing
Name
Name
AN1154
Date
Date
06/24/2015
Description
Description
Precision RTD (Resistive Temperature Detector) instrumentation is key for high performance thermal management applications. This application note shows how to use a high resolution Delta-Sigma Analog-to-Digital converter, and two resistors to measure RTD resistance ratiometrically. A ±0.1°C accuracy and ±0.01°C measurement resolution can be achieved across the RTD temperature range of -200°C to +800°C with a single point calibration. A high resolution Delta-Sigma ADC can serve well for high performance thermal management applications such as industrial or medical instrumentation. Traditionally, RTDs are biased with a constant current source. The voltage drop across the RTD is conditioned using an Instrumentation Amplifier which requires multiple resistors, capacitors and few operation amplifiers and/or a stand-alone instrumentation amplifier. This analog instrumentation technique requires a low noise and stable system to calibrate and accurately measure temperature. It also requires an operator for optimization on the production floor. With the Delta-Sigma ADC solution, the RTD is directly connected to the ADC (Microchip?s MCP3551 family of 22 bit Delta-Sigma ADCs) and a single low tolerance resistor is used to bias the RTD from the ADC reference voltage (Figure 1) and accurately measure temperature ratiometrically. A low drop out linear regulator (LDO) is used to provide a reference voltage.

Development Tools

Title Part Number Title
TMPSNSRD-RTD2
RTD REFERENCE DESIGN BOARD
TMPSNSRD-RTD2 TMPSNSRD-RTD2 RTD REFERENCE DESIGN BOARD
MCP42XXEV
MCP42XX EVALUATION BOARD
MCP42XXEV MCP42XXEV MCP42XX EVALUATION BOARD

Silicon Products

Title Product Title
MCP3553
22-Bit, 60SPS, Single Channel ADC
MCP3553 22-Bit, 60SPS, Single Channel ADC
MCP3551
22-Bit, 14SPS, Single Channel ADC
MCP3551 22-Bit, 14SPS, Single Channel ADC
AT91M55800A
ARM7-based Microcontroller
AT91M55800A ARM7-based Microcontroller
AT91M40800
ARM7-based microcontroller
AT91M40800 ARM7-based microcontroller
AT91M42800A
ARM7-based Microcontroller
AT91M42800A ARM7-based Microcontroller
MCP6V28
620 µA, 2 MHz Auto-Zeroed Op Amps
MCP6V28 620 µA, 2 MHz Auto-Zeroed Op Amps
MCP6V26
620 µA, 2 MHz Auto-Zeroed Op Amps
MCP6V26 620 µA, 2 MHz Auto-Zeroed Op Amps
MCP6V27
620 µA, 2 MHz Auto-Zeroed Op Amps
MCP6V27 620 µA, 2 MHz Auto-Zeroed Op Amps