AN1007

Title
Title
Designing with the MCP3551 Delta-Sigma ADC
Name
Name
AN1007
Date
Date
06/24/2015
Application Categories
Application Categories
Signal Conditioning & Measurement / ADC
Description
Description
The MCP3551 delta-sigma ADC is a high-resolution converter. This application note discusses various design techniques to follow when using this device. Typical application circuits are discussed first, followed by a section on noise analysis. This device has a LSB size that is smaller than the noise voltage, typical of any high-resolution ADC. Due to this, the performance of the device (and system) cannot be analyzed by simply looking at the binary output stream. Collecting data and visually analyzing the result is required; when designing circuits it is important to provide a way to get the data points to a PC. This application note shows how to use the MCP3551 22-Bit Delta-Sigma ADC PICtail? Demo Board circuitry and DataView® software to quickly evaluate sensor or system performance, as well as how to interface the device to PICmicro® microcontrollers.

Files

Title Title Download Date Size
AN1007 Source Code 6.4 KB 06/24/2015 AN1007 Source Code Download 06/24/2015 6.4 KB
MCP3551 App Note Source Code 6.4 KB 12/17/2012 MCP3551 App Note Source Code Download 12/17/2012 6.4 KB

Development Tools

Title Part Number Title
MCP3551DM-PCTL
MCP3551 DELTA-SIGMA ADC DEMO BOARD
MCP3551DM-PCTL MCP3551DM-PCTL MCP3551 DELTA-SIGMA ADC DEMO BOARD

Silicon Products

Title Product Title
MCP3553
22-Bit, 60SPS, Single Channel ADC
MCP3553 22-Bit, 60SPS, Single Channel ADC
MCP3551
22-Bit, 14SPS, Single Channel ADC
MCP3551 22-Bit, 14SPS, Single Channel ADC