We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Silicon Carbide E-Fuse Demonstrator Provides a Faster, More Reliable Method for Protecting Power Electronics in Electric Vehicle Applications

Microchip’s E-Fuse demonstrator is available in six variants for 400–800V battery systems 


CHANDLER, Ariz., May 9, 2023 — High-voltage electrical subsystems throughout Battery Electric Vehicles (BEVs) and Hybrid Electric Vehicles (HEVs) require a mechanism to protect the high-voltage distribution and loads in the event of an overload condition. To provide BEV and HEV designers with a faster and more reliable high-voltage circuit protection solution, Microchip Technology (Nasdaq: MCHP) today announces the E-Fuse Demonstrator Board, enabled by silicon carbide (SiC) technology, available in six variants for 400–800V battery systems and with a current rating up to 30 amps.

The E-Fuse demonstrator can detect and interrupt fault currents in microseconds, 100–500 times faster than traditional mechanical approaches because of its high-voltage solid-state design. The fast response time substantially reduces peak short-circuit currents from tens of kilo-amps to hundreds of amps, which can prevent a fault event from resulting in a hard failure.

“The E-Fuse demonstrator provides BEV/HEV OEM designers with a SiC-based technology solution to jumpstart their development process with a faster, more reliable method for protecting power electronics,” said Clayton Pillion, vice president of Microchip’s silicon carbide business unit. “The E-Fuse solid-state design also alleviates long-term reliability concerns about electromechanical devices because there is no degradation from mechanical shock, arcing or contact bounce.”

With the E-Fuse demonstrator’s resettable feature, designers can easily package an E-Fuse in the vehicle without the burden of design-for-serviceability constraints. This reduces design complexities and enables flexible vehicle packaging to improve BEV/HEV power system distribution.

OEMs can accelerate development of SiC-based auxiliary applications with the E-Fuse demonstrator because of the built in Local Interconnect Network (LIN) communication interface. The LIN interface enables the configuration of the over-current trip characteristics without the need to modify hardware components, and it also reports diagnostic status.

The E-Fuse demonstrator leverages the unrivaled ruggedness and performance of Microchip’s SiC MOSFET technology and PIC® microcontrollers’ Core Independent Peripherals (CIPs) with a LIN-based interface. The companion components are automotive-qualified and yield a lower part count and higher reliability over a discrete design.

Microchip’s SiC power solutions provide the industry’s broadest and most flexible portfolio of MOSFETs, diodes and gate drivers in bare die, discretes, modules and customizable power modules. For more information about Microchip’s SiC semiconductors, visit our website.

Development Tools

The E-Fuse Demonstrator Board is supported by MPLAB® X Integrated Development Environment (IDE) to enable customers to quickly develop or debug software. The LIN Serial Analyzer development tool allows customers to easily send and receive serial messages from a PC to the E-Fuse Demonstrator Board. 

Pricing and Availability

The E-Fuse Demonstrator Board is available in limited sampling upon request. For additional information, contact a Microchip sales representative.

Resources

High-res images available through Flickr or editorial contact (feel free to publish):

About Microchip

Microchip Technology Inc. is a leading provider of smart, connected and secure embedded control solutions. Its easy-to-use development tools and comprehensive product portfolio enable customers to create optimal designs which reduce risk while lowering total system cost and time to market. The company solutions serve more than 120,000 customers across the industrial, automotive, consumer, aerospace and defense, communications and computing markets. Headquartered in Chandler, Arizona, Microchip offers outstanding technical support along with dependable delivery and quality. For more information, visit the Microchip website at www.microchip.com.                                                                                                                                                               

                                                                                          ###

Note: The Microchip name and logo, the Microchip logo, and MPLAB are registered trademarks of Microchip Technology Incorporated in the U.S.A. and other countries. All other trademarks mentioned herein are the property of their respective companies.

Editorial Contact:

Kim Dutton
480-792-4386
kim.dutton@microchip.com

Reader Inquiries:

1-888-624-7435