We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Power Control Reference Design Enables a Secondary Side Microcontroller to Control Primary Power

New AC-DC controller plus Inde-Flux™ transformer technology licensed to Würth Elektronik eiSos simplifies design, reducing size and cost


CHANDLER, Ariz., Jan. 6, 2021 — In modern offline AC-DC power solutions, programmability and adaptive control offer the flexibility and intelligence needed by smart home devices to better interface with their power systems. In these systems, a secondary side microcontroller (MCU) is typically not capable of starting a system without the use of a separate bias power supply. A new reference design from Microchip Technology Inc. (Nasdaq: MCHP) solves this problem using the MCP1012 high voltage auxiliary AC-DC controller, demonstrating the ability to remove the independent bias power supply in many applications. The MCP1012 offline auxiliary device enables the system to transfer control of the power and duty cycle to a secondary MCU. The control between the system and the load can be more precise and purposefully coupled, through a design that can be simplified, reducing size and cost.

The reference design uses a patented isolation technique for isolated feedback. This patented isolation technique called Inde-Flux transformer technology is being licensed to Würth Elektronik eiSos. Inde-Flux technology is used in the Inde-Flux Transformer (Part Number 750318659), the first transformer made by Würth Elektronik eiSos using this IP and sold as part of Microchip’s 15W MCP1012 offline reference design. This transformer combines the signal power and signal communication into one device, eliminating the need for optical feedback or an independent signal transformer. The option is also available to use more traditional approaches with a planar pulse transformer on the reference design, as well as the ability of the design to work with more traditional optocouplers and signal transformers. The secondary-side control is then enabled through a combination of the transformer and Microchip’s newly released MCP1012 AC-DC controller along with the SAM D20 series 32-bit MCU.

The MPC1012 primary-side auxiliary controller provides for system start up, gating and protecting an offline flyback converter for the secondary MCU. The device enables a range of benefits such as direct measurement and active regulation of voltage and/or current, high loop bandwidth by direct loop closure and simplified communication for load-referenced systems.

The 15W MCP1012 offline reference design provides the principal working elements for a 15W offline power design with the necessary firmware to enable the elimination of the auxiliary power supply on the primary side. This can reduce the complexity of the system including eliminating the need for optocouplers in many applications such as appliances and smart speakers. This Inde-Flux transformer technology, in cooperation with Würth Elektronik eiSos, can be scaled to standard and custom transformer designs for different voltages and power levels as needed.

“The combination of our Inde-Flux technology in a Würth Elektronik eiSos transformer, our MCP1012 AC-DC controller and our SAM D20 series 32-bit MCU creates a unique solution to offline power management,” said Rich Simoncic, senior vice president of Microchip’s analog, power and interface business unit. “These devices enable a simpler, more reliable implementation of complex bi-directional communication between the primary and secondary elements used in many isolated applications utilizing offline power. Where this solution is used in systems with a secondary MCU, customers can realize up to 60% savings of the bias supply area and reduce the bias supply bill of materials costs by $3 or more.”

Development Tools

The 15W MCP1012 offline reference design includes a user guide and comes with schematics and bill of materials, design files, firmware, and a demonstration unit. Microchip also offers a fundamental 1W evaluation board, the DT100118, for the MCP1012 AC-DC controller.

Pricing and Availability

The 15W MCP1012 offline reference design, part number EV37F82A, is available now for $225.00 each. The DT100118 1W reference design is available now for $115.00 each. The MCP1012-V/EKA is available now starting at $.40 each in 5,000-unit quantities.

For additional information, contact a Microchip sales representative, authorized worldwide distributor or visit Microchip’s website. To purchase products mentioned here visit our purchasing portal or contact a Microchip authorized distributor.

Resources

High-res images available through Flickr or editorial contact (feel free to publish):

·         Application image: www.flickr.com/photos/microchiptechnology/50668703087/sizes/l/

                                                                                     ###

About Microchip

Microchip Technology Inc. is a leading provider of smart, connected and secure embedded control solutions. Its easy-to-use development tools and comprehensive product portfolio enable customers to create optimal designs which reduce risk while lowering total system cost and time to market. The company solutions serve more than 120,000 customers across the industrial, automotive, consumer, aerospace and defense, communications and computing markets. Headquartered in Chandler, Arizona, Microchip offers outstanding technical support along with dependable delivery and quality. For more information, visit the Microchip website at www.microchip.com.

Editorial Contact:

Brian Thorsen

480-792-7182

brian.thorsen@microchip.com

Reader Inquiries:

1-888-624-7435