New VelocityDRIVE™ Software Platform and Automotive-Qualified Multi-Gigabit Ethernet Switches for Software-Defined Vehicles 

The VelocityDRIVE Software Platform enables switch-management communication based on standardized YANG models


CHANDLER, Ariz., October 10, 2024 — Driven by the need for higher bandwidth, advanced features, enhanced security and standardization, automotive OEMs are transitioning to Ethernet solutions. Automotive Ethernet provides the necessary infrastructure to support Software-Defined Networking by centralizing control, enabling flexible configurations and real-time data transfer. To provide OEMs with comprehensive Ethernet solutions, Microchip Technology (Nasdaq: MCHP) today announces its new family of LAN969x Multi-Gigabit Ethernet Switches and VelocityDRIVE™ Software Platform (SP), which is a turnkey Ethernet switch software solution and Configuration Tool (CT) based on standardized YANG models.

The combination of LAN969x devices and VelocityDRIVE SP, the industry’s first integration of CORECONF YANG, offers an innovative industry-standard network configuration solution. The CORECONF YANG standard aims to empower designers by separating software development from the hardware network layer. This reduces complexity and costs and accelerates the time to market.

The high-performance LAN969x Ethernet switches are powered by a 1 GHz single-core Arm® Cortex®-A53 CPU and feature multi-gigabit capabilities with scalable bandwidths from 46 Gbps to 102 Gbps. Advanced Time-Sensitive Networking (TSN) is designed to meet precise timing and reliability requirements of applications like Advanced Driver Assistance Systems (ADAS).

“The introduction of the VelocityDRIVE Software Platform provides our automotive customers with a turnkey software switch solution and configuration tool to easily manage in-vehicle Ethernet networking,” said Charlie Forni, vice president of Microchip’s USB and networking group. “The use of the standards-based YANG configuration protocol enables software to be developed independently and reused across multi-vendor Ethernet switches.”

The LAN969x switch family is designed to support ASIL B Functional Safety and AEC-Q100 Automotive Qualification standards, offering high reliability and safety for automotive applications. The devices are optimized for systems with a small embedded-memory footprint and feature secure and fast boot capabilities using integrated ECC SRAM for code execution, which eliminates the need for expensive external DDR memory.

As in-vehicle networking continues to increase, software solutions like VelocityDRIVE SP are necessary for customers to configure and manage their networking systems. The LAN969x switch family joins Microchip’s portfolio of automotive Ethernet solutions, which includes 10 Mbps to 1000 Mbps PHY transceivers, controllers, switches and endpoints. For more information about Microchip’s automotive Ethernet solutions, visit the web page.

Development Tools

The LAN969x devices are supported by the LAN9692 VelocityDRIVE Evaluation Board and VelocityDRIVE Configuration Tool (CT).

Pricing and Availability

The LAN9691, LAN9692 and LAN9693 are available in production quantities. The VelocityDRIVE Software Platform is available to download. For additional information and to purchase, contact a Microchip sales representative, authorized worldwide distributor or visit Microchip’s Purchasing and Client Services website, www.microchipdirect.com.

Resources

High-res images available through Flickr or editorial contact (feel free to publish):

About Microchip

Microchip Technology Inc. is a leading provider of smart, connected and secure embedded control and processing solutions. Its easy-to-use development tools and comprehensive product portfolio enable customers to create optimal designs which reduce risk while lowering total system cost and time to market. The company’s solutions serve approximately 123,000 customers across the industrial, automotive, consumer, aerospace and defense, communications and computing markets. Headquartered in Chandler, Arizona, Microchip offers outstanding technical support along with dependable delivery and quality. For more information, visit the Microchip website at www.microchip.com

                                                                                         ###

Note: The Microchip name and logo, the Microchip logo are registered trademarks of Microchip Technology Incorporated in the U.S.A. and other countries. VelocityDRIVE is a trademark of Microchip Technology Inc. in the U.S.A. and other countries. All other trademarks mentioned herein are the property of their respective companies

Editorial Contact:

Kim Dutton
480-792-4386
kim.dutton@microchip.com

Reader Inquiries:

1-888-624-7435