We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

New In-Circuit Emulator (ICE) Boosts Productivity with Feature-Rich Programming and Debugging

Microchip’s MPLAB ICE 4 In-Circuit Emulator is a full emulation, programming and debugging system featuring wireless connectivity, power debugging and real-time code profiling using trace


CHANDLER, Ariz., January 4, 2022 – Embedded engineers seeking complete analysis of projects for rapid development require easy-to-use yet powerful emulation hardware. Microchip Technology Inc. (NASDAQ: MCHP) today announced the MPLAB® ICE 4 next-generation full in-circuit emulator, debugging and programming development tool for the company’s PIC® and AVR® microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and SAM MCUs and microprocessors (MPUs).

The MPLAB ICE 4 In-Circuit Emulator is Microchip’s fastest and most feature-rich emulation and programming tool for its MCUs and MPUs, debugging and programming with the powerful, easy-to-use graphical user interface of MPLAB X Integrated Development Environment (IDE). The MPLAB ICE 4 In-Circuit Emulator provides a flexible development experience including advanced debugging capabilities to write power-efficient code coupled with all the features needed to reduce debugging time.

“Engineers can expand their development capabilities with this all-in-one, powerhouse system that provides new possibilities and applications with enhanced hardware and wireless connectivity options,” said Rodger Richey, senior director of Microchip’s development systems business unit. “Together with advanced power monitoring capabilities, embedded design engineers can simultaneously optimize both hardware and software for a comprehensive, power-efficient design.”

The MPLAB ICE 4 In-Circuit Emulator system connects using SuperSpeed USB 3.0 or High-Speed USB 2.0 with an option to go wireless using Ethernet or Wi-Fi® connectivity for flexibility and ease of use.

The system provides Ethernet or Wi-Fi connectivity for seamless wireless programming and debugging. Ethernet connectivity provides remote debugging for applications which are monitored over long distance. Further, Wi-Fi connectivity is excellent for providing isolation from environmental conditions such as high-voltage motor control applications or floating systems with no ground loop.

MPLAB ICE 4’s powerful hardware integrates with MPLAB X CI/CD setup over Ethernet creating an effective combination for hardware in the loop. Designers can use the CI/CD wizard to set up Jenkins and Docker on the latest version of MPLAB X IDE v6.00.

It is equipped with power debugging capabilities to monitor how power consumption correlates to code using MPLAB Data Visualizer. Additionally, embedded engineers can extract more from the code by using two independent current-sensing channels with varying resolutions for measuring and optimizing the power consumption of a design.

Engineers can reduce development time using MPLAB ICE 4 In-Circuit Emulator’s advanced features supporting many widely used instrumentation and instruction trace capabilities. ICE 4’s several debug and programming interfaces and options for target connections using adapter boards further help to reduce development time.

The MPLAB ICE 4 In-Circuit Emulator debugs and programs all Microchip MCUs, DSCs and MPUs, simplifying the design process when developers migrate from one Microchip MCU or MPU to another. With the latest hardware, across-the-board device support, multiple features, reliability, and seamless integration with the latest version of MPLAB X IDE v6.00, it provides a complete development system. In addition to Microchip’s proprietary free software, MPLAB X IDE for embedded applications, the company provides a full range of free, optimizing compilers, professional-grade compiler licenses, functional safety licenses and code coverage licenses for developers.

For more information about the MPLAB ICE 4 In-Circuit Emulator visit Microchip’s website.

Pricing and Availability

The MPLAB ICE 4 In-Circuit Emulator DV244140 is available today for $1,799 and includes one accessory kit. Additional accessory kits are available separately. Microchip’s MPLAB ICE 4 Accessory Kit AC244140 is available for $350. To purchase products mentioned here, visit our purchasing portal or contact a Microchip authorized distributor. For additional information, contact any Microchip sales representative or authorized worldwide distributor.

Resources

High-res image is available through Flickr (feel free to publish):

About Microchip

Microchip Technology Inc. is a leading provider of smart, connected and secure embedded control solutions. Its easy-to-use development tools and comprehensive product portfolio enable customers to create optimal designs which reduce risk while lowering total system cost and time to market. The company solutions serve more than 120,000 customers across the industrial, automotive, consumer, aerospace and defense, communications and computing markets. Headquartered in Chandler, Arizona, Microchip offers outstanding technical support along with dependable delivery and quality. For more information, visit the Microchip website at www.microchip.com.

Editorial Contact:

Brian Thorsen
brian.thorsen@microchip.com
480-792-7182

Reader Inquiries:

1-888-624-7435