We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

New Family of Switchtec™ PCIe® Gen 4.0 16-Lane Switches Provides Versatility for Automotive and Embedded Computing Applications 

Microchip’s PCI100x devices deliver high performance and cost efficiency for any application where accelerated or specialized computing is used


CHANDLER, Ariz., January 16, 2025 — Efficient management of high-bandwidth data transfer and seamless communication between multiple devices or subsystems are critical in automotive, industrial and data center applications, making PCIe® switches an indispensable solution. They provide scalability, reliability and low-latency connectivity, which are crucial for handling the demanding workloads of modern High-Performance Computing (HPC) systems. Microchip Technology (Nasdaq: MCHP) today announces sample availability of the new PCI100x family of Switchtec™ PCIe Gen 4.0 switches in variants to support packet switching and multi-host applications.

The PCI1005 is a packet switch which expands a single host PCIe port to as many as six endpoints. The PCI1003 device enables multi-host connectivity through Non-Transparent Bridging (NTB) and is fully configurable to support from 4–8 ports. All devices are compliant with the PCI-SIG Gen5 specification and operate up to 16GT/s. High-speed DMA is supported on all variants. Advanced Switchtec technology features include Automatic Error Reporting (AER), Downstream Port Containment (DPC) and Completion Timeout Synthesis (CTS). The PCI100x devices are available in wide temperature ranges including commercial (0°C to +70°C), industrial (−40°C to +85°C) and Automotive Grade 2 (−40°C to +105°C) ambient ratings.

“The PCI100x family is a cost-effective solution that does not compromise on high performance and high reliability. It enables designers to now take advantage of PCIe switch capabilities for mass market automotive and embedded computing applications,” said Charles Forni, vice president of Microchip’s USB and networking business unit. “In addition to these connectivity solutions, customers can get many critical components from Microchip including timing, power management and sensors.”

Microchip’s broad portfolio of PCIe switches provides high-density, low-power and reliable solutions for applications like data centers, GPU servers, SSD enclosures and embedded computing. The portfolio also includes Flashtec® NVMe® controllers and NVRAM drives, Ethernet PHYs and switches, timing solutions and Flash-based FPGAs and SoCs, supporting markets such as storage, automotive, industrial and communications. For more information about PCIe switches, visit the web page.

Pricing and Availability

The PCI1005 and PCI1003 switches are now available in limited sample quantities. Pricing for the PCI1005 commercial variant is $43 each in 1,000-unit quantities (note pricing is subject to change). For additional information and to purchase, contact a Microchip sales representative or visit Microchip’s Purchasing and Client Services website, www.microchipdirect.com.

Resources

High-res images available through Flickr or editorial contact (feel free to publish):

About Microchip

Microchip Technology Inc. is a leading provider of smart, connected and secure embedded control and processing solutions. Its easy-to-use development tools and comprehensive product portfolio enable customers to create optimal designs which reduce risk while lowering total system cost and time to market. The company’s solutions serve over 100,000 customers across the industrial, automotive, consumer, aerospace and defense, communications and computing markets. Headquartered in Chandler, Arizona, Microchip offers outstanding technical support along with dependable delivery and quality. For more information, visit the Microchip website at www.microchip.com

                                                                                         ###

Note: The Microchip name and logo, the Microchip logo are registered trademarks of Microchip Technology Incorporated in the U.S.A. and other countries. Flashtec is a registered trademark of Microchip Technology Inc. in the U.S.A. Switchtec is a trademark of Microchip Technology Inc. in the U.S.A. and other countries. All other trademarks mentioned herein are the property of their respective companies.

 

Editorial Contact:

Kim Dutton
480-792-4386
kim.dutton@microchip.com    

Reader Inquiries:

1-888-624-7435