We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

New Arm®-Based PIC® Microcontrollers Create an Easier Way to Add Bluetooth® Low Energy Connectivity

PIC32CX-BZ2 MCU family includes built-in Bluetooth Low Energy and other wireless functionality with premium analog performance and comprehensive design support


CHANDLER, Ariz., Oct. 19, 2022 — Wireless connectivity has become a mandatory feature for many products but often increases the cost and complexity of system design since it generally must be added as part of the larger application. Microchip Technology Inc. (Nasdaq: MCHP) is introducing its first Arm Cortex®-M4F-based PIC microcontroller (MCU) family today that solves this wireless connectivity design challenge by integrating Bluetooth Low Energy functionality directly into one of a system’s most basic components, supported by one of the industry’s most comprehensive developer ecosystems.

“Our PIC32CX-BZ2 MCU family removes barriers that have made it difficult to bring wireless applications to market, from availability problems and complexity challenges to regulatory certification hurdles and long-term support concerns,” said Steve Caldwell, vice president of Microchip’s wireless solutions business unit. “Our family tightly integrates wireless connectivity with an MCU that is built on our decades of specialized experience and backed by a vertical manufacturing approach that encompasses ICs, Microchip’s highly integrated software stacks, in-house module manufacturing and a customer-driven obsolescence practice.”

Microchip’s PIC32CX-BZ2 family includes System-on-Chip (SoC) devices as well as global regulatory-certified, RF-ready modules. In addition to Bluetooth Low Energy functionality, the family includes Zigbee® stacks and Over the Air (OTA) update capabilities. Hardware features include a 12-bit Analog-to-Digital Converter (ADC), multiple timer/counters for control (TCC) channels, an on-board encryption engine, and a broad set of interfaces to touch, CAN, sensor, display and other peripherals. The family’s 1 MB of Flash memory supports large application codes, multiprotocol wireless stacks, and OTA updates. AEC-Q100 Grade 1 (125 °C) qualified packages further simplify wireless connectivity integration where highly robust solutions are required.

The PIC32CX-BZ2 MCU family simplifies development through Microchip’s MPLAB® Harmony 32-bit embedded software development framework. MPLAB Code Configurator integration enables developers to quickly begin prototyping with the PIC32CX-BZ2 family using drag-and-drop auto code generation. Numerous application code examples are hosted on GitHub and linked through MPLAB Code Configurator and MPLAB Discover. RF design with PIC32CX-BZ2 SoCs is simplified with the ecosystem’s chip-down reference design packages and wireless design check services. Customers with little to no RF expertise can benefit from Microchip’s WBZ451 modules that are pre-certified to multiple regulations around the world and feature an optimized on-board RF design.

Development Tools

In addition to the MPLAB Code Configurator, the MPLAB Harmony v3 framework includes numerous other tools and an ecosystem of debuggers, programmers, virtual sniffer, and compilers. Other support includes GitHub demo applications and documentation, wireless design check services, and building blocks that walk developers through all the steps involved in the application development process. The PIC32CX-BZ2 family is supported by the PIC32CX-BZ2 and WBZ451 Curiosity Development Board (Part number: EV96B94A).

Availability

The PIC32CX-ZB2 family is in-stock and available now. PIC32CX1012BZ25048-I and PIC32CX1012BZ25048-E SoCs ship in 7 x 7 mm 48 Quad-Flat No-leads (QFN) packages. The WBZ451PE-I and the WBZ451UE-I modules come with an on-board Printed Circuit Board (PCB) antenna and a U.FL connector for external antenna respectively.

For additional information or to purchase, contact a Microchip sales representative, authorized worldwide distributor or visit Microchip’s Purchasing and Client Services.

Resources

High-res images available through Flickr or editorial contact (feel free to publish):

About Microchip

Microchip Technology Inc. is a leading provider of smart, connected and secure embedded control solutions. Its easy-to-use development tools and comprehensive product portfolio enable customers to create optimal designs which reduce risk while lowering total system cost and time to market. The company solutions serve more than 120,000 customers across the industrial, automotive, consumer, aerospace and defense, communications and computing markets. Headquartered in Chandler, Arizona, Microchip offers outstanding technical support along with dependable delivery and quality. For more information, visit the Microchip website at www.microchip.com.

                                                                                                        ###

Note: The Microchip name and logo, the Microchip logo, MPLAB and PIC are registered trademarks of Microchip Technology Incorporated in the U.S.A. and other countries. All other trademarks mentioned herein are the property of their respective companies.

 

Editorial Contact:

Brian Thorsen
480-792-7182
brian.thorsen@microchip.com

Reader Inquiries:

1-888-624-7435