Microsemi's PolarFire FPGAs Ideal for Portable Design with Latest Release of Libero SoC PolarFire Design Suite

Software Update's Increased Runtime Gives Designers Greater Productivity for Lowest Power FPGA Design


ALISO VIEJO, Calif., July 18, 2018 /PRNewswire/ -- Microsemi Corporation, a wholly owned subsidiary of Microchip Technology Inc. (Nasdaq: MCHP), today announced a new release of the Libero® system-on-chip (SoC) PolarFire Design Suite, introducing lower static power devices to the PolarFire field-programmable-gate array (FPGA) family and delivering even greater productivity. Available now, the Libero SoC PolarFire Design Suite v2.2 gives designers access to "L" series PolarFire devices which deliver 30 percent lower static power over standard PolarFire FPGAs, making them ideal for low power portable defense and professional grade consumer systems.

With FPGAs, software is as important as the caliber of FPGAs being utilized for design. Microsemi's investment in its Libero SoC PolarFire Design Suite continues to support the industry's growing interest in FPGA technology.

The newly enhanced design suite enables faster design completion with a 15 percent improvement in runtime for place and route, together with a 2.5x runtime improvement for programming file generation. The latest software release further reduces design flow bottlenecks with new support for pre-design transceiver modeling.

Since the first release of the Libero SoC PolarFire Design Suite, customers across communications, defense and industrial markets have adopted PolarFire FPGAs to substantially lower their systems' total cost of ownership by taking advantage of the family's 35 to 50 percent lower power advantage over competing devices, as well as the ability to operate in harsh thermal environments.

"Libero SoC PolarFire Design Suite version 2.2 further supports adoption of our PolarFire FPGAs, which expands our addressable FPGA market to more than $2.5 billion covering both the low end and mid-range markets," said Rajeev Jayaraman, vice president of software and systems engineering at Microsemi. "The latest release's introduction of lower static power devices and emphasis on productivity gains underscores our overall commitment to provide designers with tools which are comprehensive, easy to use and easy to adopt for low power FPGA designs."

More details, including information on production power data for production-qualified devices, programming support for pre-production devices, and simulation support for industry-leading crypto, tamper, temperature voltage sensor (TVS) and system services, can be found in the Libero SoC PolarFire Design Suite v2.2 release notes, which can be downloaded here.

Availability

Microsemi's Libero SoC PolarFire v2.2 software toolset is now available for download from Microsemi's website. For more information about the design suite, visit the Libero SoC PolarFire Design Suite web page. PolarFire FPGA MPF300XT devices are available for purchase in full production, while the MPF300T/TS and MPF200T/TS devices are available in pre-production. For more information, visit www.microsemi.com/polarfire.

About PolarFire FPGAs

Microsemi's new cost-optimized PolarFire FPGAs deliver the industry's lowest power at mid-range densities with exceptional security and reliability. The product family features 12.7 Gbps transceivers and offer up to 50 percent lower power than competing FPGAs. Densities span from 100K to 500K logic elements (LEs) and are ideal for a wide range of applications within wireline access networks and cellular infrastructure, defense and commercial aviation markets, as well as industry 4.0 which includes the industrial automation and internet of things (IoT) markets. The non-volatile PolarFire product family consumes 10 times less static power than competitive devices and features an even lower standby power referred to as Flash*Freeze. For more information, visit www.microsemi.com/polarfire.

About Microsemi

Microsemi Corporation, a wholly owned subsidiary of Microchip Technology Inc. (Nasdaq: MCHP), offers a comprehensive portfolio of semiconductor and system solutions for aerospace & defense, communications, data center and industrial markets. Products include high-performance and radiation-hardened analog mixed-signal integrated circuits, FPGAs, SoCs and ASICs; power management products; timing and synchronization devices and precise time solutions, setting the world's standard for time; voice processing devices; RF solutions; discrete components; enterprise storage and communication solutions, security technologies and scalable anti- tamper products; Ethernet solutions; Power-over-Ethernet ICs and midspans; as well as custom design capabilities and services. Microsemi is headquartered in Aliso Viejo, California. Learn more at www.microsemi.com.

Microsemi and the Microsemi logo are registered trademarks or service marks of Microsemi Corporation and/ its affiliates. Third-party trademarks and service marks mentioned herein are the property of their respective

owners.

SOURCE Microchip Technology Inc.

Editorial Contact:
Cathy Gedvilas
(480) 792-4386

Chelsey Kruger
(480) 792-5047
 
Brian Thorsen
(480) 792-7182