We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Microchip Technology Releases Next Generation of Easily Configurable Enterprise Storage Backplane Management Processors for Data Center and Storage Applications 

Updated EEC1005 family of Universal Backplane Management devices complies with latest SFF-TA-1005 V. 1.4 specifications


CHANDLER, Ariz., March 6, 2024 — To help provide system versatility, standards-based operation and cost savings in data center and storage applications, Microchip Technology (Nasdaq: MCHP) has launched the EEC1005-UB2 Universal Backplane Management (UBM) controller family. The generic, easily configurable UBM devices can be used on hard drive backplanes to provide storage enclosure management and reporting to computing host systems using industry standard communication protocols. ECC1005-UB2 devices are compliant with the latest SFF-TA-1005 version 1.4 specifications and are downward compatible with systems currently using the EEC1005-UB1 UBM to enable easy migration and quick time to market.

Easily configurable to support different drive types, EEC1005 UBM controllers are interchangeable with a variety of backplanes, including NVM Express® (NVMe®), Serial-Attached SCSI (SAS) and Serial ATA (SATA) drives. The controllers support tri-mode operation, which enables them to work with all three types of drives simultaneously. The use of a standard connector between NVMe, SAS and SATA drives can help reduce cable and connector pin requirements, lowering the overall Bill of Materials (BOM) costs. Additionally, Field Replaceable Units (FRUs) allow for fast and easy in-field updates to the backplane configuration.

Key Features:

  • Easy-to-use solution with out-of-box configurations
  • Integrated UBM, FRU and controller
  • Support for UBM, Intel® Virtual Pin Port (VPP) and Serial General Purpose Input/Output (SGPIO) for drive management
  • Support for SAS/SATA and NVMe with U.2, U.3 and EDSFF drive types
  • Optional sideband I2C bus for aggregated BMC direct access
  • Customizable LED patterns including test modes
  • Secure boot and firmware update (over UBM or BMC)

“The updated EEC1005 family of UBMs is well suited to support a variety of data center applications,” said Nuri Dagdeviren, corporate vice president of Microchip’s secure computing group. “Designed to be highly integrated, flexible and secure, EEC1005 devices help lower system costs and reduce development time.”

To support easy development, an EEC1005 development board offers several storage headers to allow customers to validate the device and test many of the out-of-box configurations it offers. Download the EEC1005-UB2 data sheet to learn more.

Pricing and Availability
The EEC-1005-UB2 product line is available starting at $7.33 each in 10,000-unit quantities. For additional information and to purchase, contact a Microchip sales representative, authorized worldwide distributor or visit Microchip’s Purchasing and Client Services website, www.microchipdirect.com.

Resources
High-res images available through Flickr or editorial contact (feel free to publish):

About Microchip

Microchip Technology Inc. is a leading provider of smart, connected and secure embedded control solutions. Its easy-to-use development tools and comprehensive product portfolio enable customers to create optimal designs which reduce risk while lowering total system cost and time to market. The company solutions serve approximately 125,000 customers across the industrial, automotive, consumer, aerospace and defense, communications and computing markets. Headquartered in Chandler, Arizona, Microchip offers outstanding technical support along with dependable delivery and quality. For more information, visit the Microchip website at www.microchip.com.

# # #

Note: The Microchip name and logo, the Microchip logo are registered trademarks of Microchip Technology Incorporated in the U.S.A. and other countries. Switchtech is a trademark of Microchip Technology Inc. in the U.S.A. and other countries. All other trademarks mentioned herein are the property of their respective companies.

Editorial Contact:

Amber Liptai
480-792-5047
amber.liptai@microchip.com

Reader Inquiries:

1-888-624-7435