We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Microchip Revs Up Motor Control Support with New Devices and an Expanded Design Ecosystem

Company further simplifies system development with products, tools, a torque-maximizing algorithm and additions to industry’s broadest offering of motor control reference designs


CHANDLER, Ariz., October 7, 2020 – As electric motors proliferate across a growing range of system applications, developers need products and tools that ensure systems run as efficiently as possible while reducing board size, component count and energy consumption. Microchip Technology Inc. (Nasdaq: MCHP) today announced it has expanded its motor control offering with digital signal controllers (DSCs) and microcontrollers (MCUs) that are supported by design tools, development hardware, a torque-maximizing algorithm and a refrigerator compressor reference design.

“New products like Microchip’s dsPIC33C DSC devices with their high analog integration demonstrate our continued investment in simplifying motor control system design while reducing development and bill of materials costs in automotive, industrial, medical and consumer applications,” said Joe Thomsen, vice president of Microchip’s MCU16 business unit. “Our newly enhanced support ecosystem helps engineers get their designs done faster with the optimum combination of performance, efficiency and reliability.”

Microchip’s motor control family additions include:

  • dsPIC® DSCs: The cost-optimized, functional safety-ready dsPIC33CK64MC10x DSCs for Field Oriented Control (FOC) are supported by motor control Plug-in Modules (PIMs) for existing motor control development boards and also with a new cost-effective low-voltage motor control development board. MPLAB® X Integrated Development Environment (IDE) and MPLAB Code Configurator (MCC) support rapid code development while motorBench® Development Suite provides FOC motor control optimized code generation.
  • PIC32MK MCJ and MCM MCUs for FOC: The second-generation 32-bit MCU devices offer 32-bit floating point and DSP performance with flexible communications options. By sharing analog features with the dsPIC33CK, they support seamless migration across device classes. These devices also feature multiple CAN-FD and USB ports. The MCUs are supported in the MPLAB X IDE with three development hardware options. Software support for the PIC32MK includes a suite of motor control software for sensored and sensorless applications via the MPLAB Harmony v3 Software Framework.
  • motorBench development suite: Version 2.35 of Microchip’s GUI-based software development tool shortens the time required to spin a motor using FOC and generates optimized source code customized for a given motor. This release expands dsPIC33CK family support, adds a new Angle Track-Phase Locked Loop (AT-PLL) estimator, Field Weakening (FW), Maximum Torque Per Amp (MTPA), Dead-Time Compensation (DTC) and many other new features.
  • Zero Speed/Maximum Torque (ZS/MT) algorithm: Eliminates hall sensors in applications demanding high torque at standstill or low speeds for low-inductance motors. Support is provided for the dsPIC33 DSCs, SAM and PIC32MK motor control MCUs.
  • dsPIC33CK Low-voltage motor control development board: Provides a platform for application development and a reference for customer board design for the dsPIC33CK family.
  • Low-cost, high-efficiency refrigerator compressor reference design: Joins a growing family of turnkey designs that showcase best practices for application-specific motor control designs that shorten the time to market.

Pricing and Availability

The dsPIC33CK64MC105 DSCs are available in six packages as small as 4 x 4 mm with pin counts from 28 to 48 and priced starting at $1.13 for 10,000 units with memory ranging from 32 KB to 64 KB of Flash with 8 KB of RAM. PIC32MK devices are available from 48 to 100 and priced starting at $3.27 for 10,000 units with memory ranging from 256 KB to 1 MB of Flash and 64 KB to 256 KB of RAM.

For additional information, contact a Microchip sales representative, authorized worldwide distributor, or visit Microchip’s website. To purchase products mentioned here visit https://www.microchip.com/motor control or our purchasing portal or contact a Microchip authorized distributor.

Resources

High-res images available through Flickr or editorial contact (feel free to publish):

Note: The Microchip name and logo, the Microchip logo, dsPIC, motorBench and MPLAB are registered trademarks of Microchip Technology Incorporated in the U.S.A. and other countries. All other trademarks mentioned herein are the property of their respective companies.

About Microchip

Microchip Technology Inc. is a leading provider of smart, connected and secure embedded control solutions. Its easy-to-use development tools and comprehensive product portfolio enable customers to create optimal designs which reduce risk while lowering total system cost and time to market. The company’s solutions serve more than 120,000 customers across the industrial, automotive, consumer, aerospace and defense, communications and computing markets. Headquartered in Chandler, Arizona, Microchip offers outstanding technical support along with dependable delivery and quality. For more information, visit the Microchip website at www.microchip.com.

Editorial Contact:
Cathy Gedvilas
(480) 792-4386

Chelsey Kruger
(480) 792-5047
 
Brian Thorsen
(480) 792-7182
Reader Inquiries:

1-888-624-7435