We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Microchip Introduces the Industry’s Smallest-Package and Lowest-Power MEMS Oscillators in DSC6000 Family

MEMS Oscillators Provide Semiconductor-Grade Reliability and Superb Frequency Stability Over a Wide Temperature Range


CHANDLER, Ariz., Sept. 26, 2016 — Microchip Technology Inc. (NASDAQ: MCHP), a leading provider of microcontroller, mixed-signal, analog and Flash-IP solutions, today announced the availability of the DSC6000 family of Micro-Electro-Mechanical Systems (MEMS) oscillators. The new family is the industry’s smallest MEMS MHz oscillator with the lowest power consumption over full frequency range of 2 KHz to 100 MHz.

The DSC6000 MEMS oscillators are excellent choices for use as clock references in small, battery-powered devices such as wearables and Internet of Things (IoT) devices in which small size, low power consumption, and long-term reliability are paramount. They also meet the stringent mechanical durability and reliability requirements within Automotive Electronics Council standard Q100 (AEC-Q100), so they are well suited for under-hood applications as well.

Microchip’s DSC6000 oscillators are housed in industry standard 4-pin DFN packages ranging from as small as 1.6 x 1.2 mm up to 7 x 5 mm, and consume just 1.3 mA (typical)—less than half the current consumption of the lowest-power quartz-based oscillators. They also have a maximum operating temperature range of -40o C to +85o C and +/-25 ppm maximum drift over this range. They can sustain 500 times more shock and five times more vibration than a quartz oscillator, ensuring rock-solid stability in most operating environments.

“MEMS oscillators have enormous benefits over traditional quartz-based oscillators, especially as the products in which they are used become smaller and lighter, as well as demand small device footprints, low power consumption, and precision timing,” said Rami Kanama, vice president of Microchip’s Timing and Communications Group. “Microchip offers the industry’s most complete MEMS-based timing solutions. The DSC6000 family is the latest addition to our MEMS oscillator and MEMS clock generator families that provide the best-in-class combination of low power and high performance in a tiny package, ideal for IoT and mobile applications.”

Microchip’s ClockWorks® online configuration tool allows designers to easily select the right oscillator in terms of frequency, package size, ppm and temperature range and then request complimentary samples of that oscillator through the same tool. The TimeFlash Field Programming Kit provides instant frequency generation by fusing the One-Time Programmable (OTP) memory in a blank DSC6000 part that can be ordered separately.

Development Support

To facilitate evaluation and development, Microchip’s ClockWorks Configurator is available online at clockworks.microchip.com/Timing. Microchip’s TimeFlash Field Programming Kit that supports the DSC6000 family is available at Field programming kit for $130-350. Evaluation boards programmed to customer specifications are available upon request through any Microchip sales representative or authorized worldwide distributor.

Pricing and Availability

The DSC60xx and DSC61xx are in production today and available now starting at $0.81 USD in 10K quantities. Package options include: 1.6 x 1.2 mm; 2.0 x 1.6 mm; 2.5 x 2.0 mm in 4-pin VLGA; and 3.2 x 2.5 mm in 4-pin VDFN. For additional information, contact any Microchip sales representative or authorized worldwide distributor, or visit Microchip’s Web site at DSC6000.

To purchase products mentioned in this press release, go to microchipDIRECT or contact one of Microchip’s authorized distribution partners.

Follow Microchip

Note: The Microchip name and logo and the Microchip logo are registered trademarks of Microchip Technology Incorporated in the U.S.A. and other countries. ClockWorks is a registered trademark of Microchip Technology Incorporated in the U.S.A. All other trademarks mentioned herein are the property of their respective companies.

About Microchip Technology
Microchip Technology Inc. (NASDAQ: MCHP) is a leading provider of microcontroller, mixed-signal, analog and Flash-IP solutions, providing low-risk product development, lower total system cost and faster time to market for thousands of diverse customer applications worldwide. Headquartered in Chandler, Arizona, Microchip offers outstanding technical support along with dependable delivery and quality. For more information, visit the Microchip website at www.microchip.com

Editorial Contact:
Cathy Gedvilas
(480) 792-4386

Chelsey Kruger
(480) 792-5047
 
Brian Thorsen
(480) 792-7182
Reader Inquiries: