We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Microchip Introduces the Industry’s First MCU with Integrated 2D GPU and Integrated DDR2 Memory for Groundbreaking Graphics Capabilities

PIC32MZ DA MCUs Simplify Graphics Design for 24-Bit Color and Large Display Sizes Using MPLAB® Harmony Tools and Support


CHANDLER, Ariz., May 30, 2017 — The 32-bit PIC32MZ DA microcontroller (MCU) family is the industry’s first MCU with an integrated 2D Graphics Processing Unit (GPU) and up to 32 MB of integrated DDR2 memory. This combination from Microchip Technology Inc. (NASDAQ: MCHP) gives customers  the ability to increase their application’s color resolution and display size (up to 12 inches) with easy-to-use MCU-based resources and tools including the MPLAB® Integrated Development Environment (IDE) and MPLAB Harmony Integrated Software Framework

 

The PIC32MZ DA family bridges the graphics performance gap between MCUs and microprocessor units (MPUs) for customers who may wish to stay in the familiar design environment of an MCU. The devices provide MPU-like graphics capabilities with the seamless integration and programming model of Microchip’s PIC32 and MPLAB IDE and Harmony software framework. These tools provide a visual graphics design environment, custom display driver creation, graphics libraries and an asset converter that can take a custom graphic and optimize it for their chosen display size.

Features of the new devices include:

  • Three-layer graphics controller capable of driving 24-bit color Super eXtended Graphics Array (SXGA) displays
  • High-performance 2D Graphics Processing Unit (GPU)
  • 32 MB integrated SDRAM or 128 MB externally addressable SDRAM option providing expansive storage   
  • Ample on-chip Flash, SRAM and connectivity options

“This new family of devices breaks through perceived MCU graphics barriers,” said Rod Drake, vice president of Microchip’s MCU32 business unit. “Customers are demanding greater HMI capability in their designs. Now they can upgrade their applications with the ease of an MCU without increasing board complexity or adding new programming resources.”

The addition of DDR2 memory, a first for MCUs throughout the industry, enables 2x faster throughput and large graphics buffers and/or storage for increasingly complex communications protocol stacks and algorithms. The result is smooth, striking interfaces and fewer product variants in a crowded communications control market.

“Offering the largest total integrated memory in the industry, these MCUs give designers the memory space needed for their applications at twice the memory speed of anything else in the market,” said Drake. “The combination of the PIC32MZ DA MCU and MPLAB Harmony will make for simpler graphic designs than have ever been experienced in the industry.”

For more information about the PIC32MZ DA family, visit: PIC32MZ DA Microcontrollers with Integrated Graphics

Development Support

The PIC32MZ DA family is supported by Microchip’s MPLAB Harmony Integrated Software Framework, MPLAB X Integrated Development Environment (IDE), MPLAB XC32 Compiler for PIC32, MPLAB ICD 3 In-Circuit Debugger and MPLAB REAL ICE™ In-Circuit Emulation System.

Several additional tools are available including:

Pricing and Availability

Devices in the PIC32MZ DA family are offered in a variety of package options including a 169-ball BGA, a 176-pin LQFP and a 288-ball BGA for external DDR2 applications. Devices in the family are available today in volume production starting at $7.73 in 10,000 unit quantities. For additional information, contact any Microchip sales representative or authorized worldwide distributor.  To purchase products mentioned in this press release, go to Microchip’s easy-to-use online sales channel microchipDIRECT or contact one of Microchip’s authorized distribution partners.

 

Note: The Microchip name and logo, the Microchip logo and MPLAB are registered trademarks of Microchip Technology Incorporated in the U.S.A. and other countries.  REAL ICE is a trademark of Microchip Technology Inc. in the U.S.A. and other countries.  All other trademarks mentioned herein are the property of their respective companies.

About Microchip Technology
Microchip Technology Inc. (NASDAQ: MCHP) is a leading provider of microcontroller, mixed-signal, analog and Flash-IP solutions, providing low-risk product development, lower total system cost and faster time to market for thousands of diverse customer applications worldwide. Headquartered in Chandler, Arizona, Microchip offers outstanding technical support along with dependable delivery and quality. For more information, visit the Microchip Technology website.

Editorial Contact:
Cathy Gedvilas
(480) 792-4386

Chelsey Kruger
(480) 792-5047
 
Brian Thorsen
(480) 792-7182
Reader Inquiries:

1-888-624-7435

Microchip Technology