We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Microchip Introduces High-Reliability, Extended-Temperature Ethernet PHY Transceiver for Aerospace and Military Ground-Based Applications

Ruggedized Commercial-Off-The-Shelf (COTS) Gigabit Ethernet PHY transceiver provides cost-effective solution for aircraft, military vehicles and communication systems


CHANDLER, Ariz., September 23, 2020 – Aircraft, military vehicle and ground-based systems that rely on intelligence, information and secure connectivity to support mission success are enabled by enhanced technology designed to operate in extreme temperatures and environmental events. Microchip Technology Inc. (Nasdaq: MCHP) today announced its new VSC8540/41ET Gigabit Ethernet PHY RMII / RGMII Transceiver – a Commercial Off-The-Shelf (COTS)-based device upgraded for avionics and military applications. 

Based on its COTS technology deployed in other industries, Microchip’s Gigabit Ethernet Physical Layer (PHY) transceiver features a military-grade, high-reliability (HiRel) plastic package that meets requirements for applications ranging from fighting vehicles to cockpit avionics and in-flight communication systems. The VSC8541ET Ethernet transceiver is a solution with Reduced Gigabit Media Independent Interface (RGMII) and GMII, and also supports RMII and MII Megabit interface. The transceiver is latch-up immune to atmospheric radiation effects while performing at a temperature range of –55 to 125 degrees Celsius. Product specifications include wafer and assembly lot full traceability; description of testing, electrical parameters and fault coverage; qualification report; and certificate of compliance.

As COTS-based technology, Microchip’s Ethernet PHY RMII / RGMII transceiver allows system designers to begin implementation with COTS devices before moving to military-grade components, reducing significant development time and cost.

Microchip’s RMII / RGMII transceiver is the latest high-reliability solution designed for extreme environments, building on the company’s aerospace and defense product portfolio. The device complements the company’s extended-temperature product offering that includes following qualified devices:

  • 8-bit AVR® microcontrollers with embedded ADC/DAC, Controller Area Network (CAN) and motor control interfaces
  • 16-bit dsPIC® digital signal controller for digital power management
  • 32-bit ARM microcontroller with memory protection mechanisms and 100 Mbit Ethernet connectivity
  • 200 Megasamples Per Second (Msps) standalone 16-bit ADC

While continuing to introduce innovations including those based on COTS technology, Microchip teams with system manufacturers and integrators on obsolescence management, supporting customers’ efforts to minimize redesign work and lengthen life cycles, thereby reducing overall system costs.

Availability

The VSC8540/41ET Gigabit Ethernet PHY RMII / RGMII transceiver in a plastic or ceramic package is now sampling. Complete product information is at www.microchip.com.

Note: The Microchip name and logo, the Microchip logo AVR and dsPIC are registered trademarks of Microchip Technology Incorporated in the U.S.A. and other countries. All other trademarks are the property of their respective companies.

About Microchip Technology

Microchip Technology Inc. is a leading provider of smart, connected and secure embedded control solutions. Its easy-to-use development tools and comprehensive product portfolio enable customers to create optimal designs which reduce risk while lowering total system cost and time to market. The company’s solutions serve more than 120,000 customers across the industrial, automotive, consumer, aerospace and defense, communications and computing markets. Headquartered in Chandler, Arizona, Microchip offers outstanding technical support along with dependable delivery and quality. For more information, visit the Microchip website at www.microchip.com.

Editorial Contact:
Cathy Gedvilas
(480) 792-4386

Chelsey Kruger
(480) 792-5047
 
Brian Thorsen
(480) 792-7182
Reader Inquiries:
1-888-624-7435