Functional Safety Certification for Microchip’s PolarFire® FPGAs Speeds Time to Market 

Certified tool flow and safety data package available for both IEC 61508 SIL 3 and ISO 26262 ASIL D standards


CHANDLER, Ariz., September 12, 2024 — Microchip Technology (Nasdaq: MCHP) has received a Functional Safety certification from TÜV Rheinland®, an independent third-party testing and certification organization. With the functional safety package, hardware and system developers of safety-critical automotive and industrial applications can speed their time to compliance with IEC 61508 SIL 3 and ISO 26262 ASIL D standards with Microchip’s Libero® SoC Design Suite 2023.2 SP1, which can be utilized with PolarFire® FPGA and SoC families.

Microchip’s safety package includes design flows, supporting documentation and certifications to minimize risks for customers and reduce time to market. The functional safety package gives engineers a head start on completing the certification process with development tools and methodologies that have been pre-certified as adherent to industry safety standards. While technological system failures can't be completely ruled out, implementing functional safety measures can mitigate hazards and help make failures safer when they do occur.

“Microchip understands the challenges faced by designers in mission-critical and safety-critical applications. By working with TÜV Rheinland to achieve functional safety certifications for IEC 61508 SIL 3 and ISO 26262 ASIL D standards, we are enabling an easier path for our clients to comply to these standards,” said Shakeel Peera, vice president of marketing and strategy for Microchip’s FPGA business unit. “Utilizing the certified functional safety package of our Libero IDE and our FPGA and SoC families also provides the power-efficiency, reliability and security already built into the PolarFire FPGA and SoC architecture.”

With this functional safety package, developers receive the full benefits of the PolarFire FPGA family including the industry’s best thermal and power efficiency in the mid-range segment, delivering up to 50 percent lower power than competitive devices. Visit Microchip’s PolarFire family web page to learn more.

For additional information and to purchase a license, contact a Microchip sales representative, authorized worldwide distributor or visit Microchip’s Purchasing and Client Services website, www.microchipdirect.com.

Resources
High-res images available through Flickr or editorial contact (feel free to publish):

About Microchip

Microchip Technology Inc. is a leading provider of smart, connected and secure embedded control and processing solutions. Its easy-to-use development tools and comprehensive product portfolio enable customers to create optimal designs which reduce risk while lowering total system cost and time to market. The company’s solutions serve approximately 123,000 customers across the industrial, automotive, consumer, aerospace and defense, communications and computing markets. Headquartered in Chandler, Arizona, Microchip offers outstanding technical support along with dependable delivery and quality. For more information, visit the Microchip website at www.microchip.com

# # # 

Note: The Microchip name and logo, the Microchip logo and PolarFire are registered trademarks of Microchip Technology Incorporated in the U.S.A. and other countries. Libero is a registered trademarks of Microchip Technology Incorporated in the U.S.A. All other trademarks mentioned herein are the property of their respective companies.

Editorial Contact:

Amber Liptai
amber.liptai@microchip.com
480-792-5047

Reader Inquiries:

1-888-624-7435