Extend Battery Life in Portable Devices with New Ultra-low Iq LDO

Device prolongs battery life up to four times longer than traditional ultra-low Iq LDOs


CHANDLER, Ariz., October 23, 2018 — Portable electronic devices are now expected to run for months or even years on a single battery, making minimizing power consumption in these applications a top priority for product designers. Microchip Technology Inc. (Nasdaq: MCHP) today introduced a linear Low Dropout (LDO) regulator that extends battery life in portable devices up to four times longer than traditional ultra-low quiescent (Iq) LDOs. With an ultra-low Iq of 250 nanoamps (nA) versus the approximately 1 uA operation of traditional devices, the MCP1811 LDO reduces quiescent current to save battery life, enabling end users to recharge or replace batteries less often.

Ideal for IoT and battery-operated applications such as wearables, remotes and hearing aids, the 250 nA ultra-low Iq reduces power consumption in applications by minimizing standby or shutdown current. Reducing standby power consumption is critical in remote, battery-powered sensor nodes, where battery replacement is difficult and operating life requirements are high. Available in package options as small as 1 x 1 millimeter (mm), the MCP1811 consumes minimal board space to meet the needs of today’s compact portable electronic designs. Depending on the application and number of LDOs, designers can take advantage of the extra board space with a larger battery to further increase battery life.   

“Microchip continues to invest in bringing innovative power management devices to market that enable designers to extend battery life in applications,” said Rich Simoncic, vice president of Microchip’s Analog, Power and Interface business unit. “As the prevalence of small battery-powered devices continues to grow, the MCP1811 LDO offers developers a way to increase efficiency in applications without compromising on board space.” 

An additional benefit the MCP1811 offers is faster load line and transient response when compared to other ultra-low Iq LDOs. Faster response times can accelerate wake-up speed in devices such as monitors or sensors that require immediate attention. Faster transient response can help designers avoid undervoltage and overvoltage lockout measures used in sensitive applications where transient spikes can lead to catastrophic results.

Pricing and Availability

The MCP1811 is available today for sampling and in volume production starting at $0.28 USD per 10,000 units for a 1 x 1 mm DFN package.

For additional information, contact a Microchip sales representative, authorized worldwide distributor or visit Microchip’s website. To purchase products mentioned here, visit Microchip’s purchasing portal or contact an authorized distributor.

Note:  The Microchip name and logo, and the Microchip logo, are registered trademarks of Microchip Technology Incorporated in the U.S.A. and other countries. All other trademarks mentioned herein are the property of their respective companies.

About Microchip

Microchip Technology Inc. is a leading provider of microcontroller, analog, FPGA, connectivity and power management semiconductors. Its easy-to-use development tools and comprehensive product portfolio enable customers to create optimal designs which reduce risk while lowering total system cost and time to market. The company’s solutions serve more than 130,000 customers across the industrial, automotive, consumer, aerospace and defense, communications and computing markets. Headquartered in Chandler, Arizona, Microchip offers outstanding technical support along with dependable delivery and quality. For more information, visit the Microchip website at www.microchip.com.

Editorial Contact:
Cathy Gedvilas
(480) 792-4386

Chelsey Kruger
(480) 792-5047
 
Brian Thorsen
(480) 792-7182