We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

32-bit PIC32MZ EF Microcontroller Portfolio Expanded to Include Extended Temperature Series

PIC32MZ EF Series is Microchip’s first PIC32 MCU to Meet Automotive Electronics Council’s AEC-Q100 Grade 1 (-40° to 125°C) Specification


CHANDLER, Ariz., Nov. 16, 2016 — The 32-bit PIC32MZ EF microcontroller (MCU) family has been expanded to include an extended temperature portfolio and a high-speed variant (250 MHz) industrial temp portfolio. This is the first automotive-grade PIC32 MCU from Microchip Technology Inc. (NASDAQ: MCHP), a leading provider of microcontroller, mixed-signal, analog and Flash-IP solutions. 

The PIC32MZ EF family features high core performance up to 250 MHz, an integrated Floating-Point Unit (FPU), a wide selection of peripherals and excellent connectivity options including Controller Area Network (CAN). The Extended temp portfolio is ideal for several critical automotive and industrial applications that require reliable performance and robustness at higher temperatures.

In addition, the industrial temperature portfolio (-40° to 85°C) has been selectively expanded to offer a higher-speed variant (250 MHz/795 CoreMark®). The high-speed variant is ideal for applications like high-resolution audio that require slightly higher core performance to provide faster audio processing and streaming.

 “Since its launch, the PIC32MZ EF series has shown excellent ramp in customer adoption,” said Rod Drake, vice president of Microchip’s MCU32 division. “Releasing PIC32’s first extended temp portfolio and meeting AEC-Q100 Grade1 Qualification is a significant milestone in our product roadmap.  The higher-speed variant will also provide the incremental performance boost required in process-intensive applications, and is an exciting advancement for this family.”

For more information about the PIC32MZ EF family now available in automotive grade at extended temperatures, visit: PIC32MZ EF Family of Microcontrollers

Development Support

The PIC32MZ EF family is supported by Microchip’s MPLAB® Harmony Integrated Software Framework, MPLAB X Integrated Development Environment (IDE), MPLAB XC32 Compiler for PIC32, MPLAB ICD 3 In-Circuit Debugger, and MPLAB REAL ICE™ In-Circuit Emulation System.

Several additional tools are available including:

Pricing and Availability

Devices in the PIC32MZ EF family are offered in a variety of package options including TQFP, QFN, VTLA, and LQFP. Devices in the family are available today in volume production starting at $6.00.

For additional information, contact any Microchip sales representative or authorized worldwide distributor.  

Note: The Microchip name and logo, the Microchip logo, MPLAB and PIC are registered trademarks of Microchip Technology Incorporated in the U.S.A. and other countries.  Real ICE is a trademarks of Microchip Technology Inc. in the U.S.A. and other countries.  All other trademarks mentioned herein are the property of their respective companies.

About Microchip Technology
Microchip Technology Inc. (NASDAQ: MCHP) is a leading provider of microcontroller, mixed-signal, analog and Flash-IP solutions, providing low-risk product development, lower total system cost and faster time to market for thousands of diverse customer applications worldwide. Headquartered in Chandler, Arizona, Microchip offers outstanding technical support along with dependable delivery and quality. For more information, visit the Microchip Technology website.

Editorial Contact:
Cathy Gedvilas
(480) 792-4386

Chelsey Kruger
(480) 792-5047
 
Brian Thorsen
(480) 792-7182
Reader Inquiries:

1-888-624-7435

Microchip Technology