Capacitive Touch Sensing Overhead Console Demo using mTouch™ | Videos
Capacitive Touch Sensing Overhead Console Demo using mTouch™
http://www.microchip.com/automotive http://www.microchip.com/mTouch The Overhead Console demo features the usage of Microchip's mTouch™ technology in a capacitive touch sensing application in an automotive module. A single, cost effective PIC18F66K80 microcontroller is the cornerstone of this demo featuring 11 capacitive touch inputs with various styles of touch pads housed in a module with class "A" curved surfaces. RGB LED lighting is used for backlighting the touch pad graphics. LIN and CAN communication protocols are supported.