Event Sequencing using Peripheral Trigger Generator (PTG) | Videos
Event Sequencing using Peripheral Trigger Generator (PTG)
This video will introduce you to one of our new peripherals, the Peripheral Trigger Generator or commonly referred as PTG, available on 16-bit dsPIC33 digital signal controllers. The video will give a glimpse into the capabilities of PTG peripheral, which can help you in addressing the challenges of sequencing asynchronous tasks and event triggers.
For further information:
http://www.microchip.com/16-bit
http://www.microchip.com/design-centers/16-bit/peripherals/overview