Shields UP #6 - The Importance of Quantum Resistance for Critical Security Functions | Videos
Shields UP #6 - The Importance of Quantum Resistance for Critical Security Functions
In the world of quantum computers new methods for signature verification are required that are resistant to all known quantum computer attacks. Veridify’s security methods can be implemented in software only allowing developers to easily implement critical security functions such as secure boot and secure firmware update on platforms like PolarFire® SoC.
This webinar will also describe the power and scalability of DOME, a device onboarding management and enrollment platform for securing PolarFire SoC throughout its lifecycle.