Demo of eXtreme Low Power (XLP) MCUs | Videos
Demo of eXtreme Low Power (XLP) MCUs
http://www.microchip.com/xlp As more electronic applications require low power or battery power, energy conservation becomes paramount. Today's applications must consume little power, and in extreme cases, last for up to 15-20 years, while running from a single battery. To enable applications like these, products with Microchip's nanoWatt XLP Technology offer the industry's lowest currents for Run and Sleep, where extreme low power applications spend 90%-99% of their time. Benefits of nanoWatt XLP Technology:
■ Sleep currents below 20 nA
■ Brown-out Reset down to 45 nA
■ Watch-dog Timer down to 220 nA
■ Real-time Clock/Calendar down to 470 nA
■ Run currents down to 50 μA/MHz
■ Full analog and self-write capability down to 1.8V