PAC194x and PAC195x Generic Libraries | Videos
PAC194x and PAC195x Generic Libraries
Here is an example of using the PAC194x/5x Generic Library on two different platforms, Microchip Explorer 16/32 Board with 32-bit PIC32MX795 MCU and Arduino UNO Board with 8-bit ATmega328 MCU. The library is designed to be easily adaptable to any MCU/CPU platform and it contains functions for real time reporting measurement and for configuration and control of the PAC194x/5x device operating parameters. The library can operate in blocking or non-blocking mode and Its interface allows multi-threaded simultaneous use of multiple PAC194x/5x devices.