Capacitive Proximity Detection, Air Gesture and Multi-touch on 13.3" HMI Demonstration | Videos
Capacitive Proximity Detection, Air Gesture and Multi-touch on 13.3" HMI Demonstration
See Microchip’s new and innovative HMI solution combining its very successful capacitive 2D Touchscreen and 3D proximity and air gesture solutions.
This new HMI concept adds to a standard maXTouch® controller a touchless interface enabling the user to change the content of the display with simple air gesture.
The mXT2912TG and MXG3141 or the MXT2113TG and MXG3141 are two-chip solutions are addressing different screen sizes and adding the proximity and air gesture support.
These solutions are also AEC Q-100 Automotive qualified and work up to 105ºC
For more information, visit: https://www.microchip.com/maXTouch